Female Spring Loaded Socket for Striker Catch

Female Spring Loaded Socket is working with a spring system to lock and release. It is compatible with two different type of striker.

In Stock!

Free sample available
Refine By Clear Filters

Type

Panel Thickness

Overall Height

Overall Width


Select(max 5) to Compare
Description
Quantity
Unit Price
Options
Type
:
Latch
Colour
:
Black
Panel Thickness
:
2.0 mm
Material
:
Acetal;Stainless Steel
Hole Type
:
Rectangle
Full Material
:
Acetal;Stainless Steel
Overall Height
:
7.0 mm
Overall Width
:
10.92 mm
Standard Pack: 500

Buy in multiples of: 500

500 : £0.443 1000 : £0.374 5000 : £0.295 10000 : £0.258 25000 : £0.227 50000 : £0.209 For large quantities click 'Request Quote'

In Stock!

Type
:
Latch
Panel Thickness
:
2.0 mm
Material
:
Acetal;Stainless Steel
Hole Type
:
Rectangle
Full Material
:
Acetal;Stainless Steel
Overall Height
:
7.0 mm
Overall Width
:
10.92 mm
Standard Pack: 500

Buy in multiples of: 500

500 : £0.738 1000 : £0.492 5000 : £0.323 10000 : £0.283 25000 : £0.249 50000 : £0.229 For large quantities click 'Request Quote'

In Stock!

Type
:
Striker
Colour
:
Black
Panel Thickness
:
0.7 mm
Fixed Panel Hole Diameter Range
:
7.0 mm
Material
:
Acetal
Base Height
:
1.0 mm
Compatible Part Numbers
:
DL-1
Compatible Part Numbers (All)
:
DL-1
Full Material
:
Acetal
Material Flammability Standard
:
UL94 HB
Material Type
:
RMS-14
Operating Temperature Range
:
-50 to 100 °C
Overall Height
:
12.7 mm
Overall Width
:
13.00 mm
Removable Panel Hole Diameter Range
:
7.0 - 8.0 mm
Standard Pack: 1000

Buy in multiples of: 1000

1000 : £0.131 5000 : £0.103 10000 : £0.0903 25000 : £0.0797 50000 : £0.0731 For large quantities click 'Request Quote'

In Stock!