Hook & Catch Door Holders

Hook & Catch Door Holders

In Stock!

Free sample available
Refine By Clear Filters

Hook Length

Catch Plate Length

Overall Plate Width


Select(max 5) to Compare
Description
Quantity
Unit Price
Options
Hook Length
:
8.5 mm
Hook Plate Length
:
26.0 mm
Catch Plate Length
:
10.7 mm
Overall Plate Width
:
10.7 mm
Colour
:
Natural
Compatible Hole Diameter
:
9.0 mm
Full Material
:
Nylon 6/6
Material
:
Nylon
Standard Pack: 1000

Buy in multiples of: 1000

1000 : £0.164 For large quantities click 'Request Quote'

In Stock!

Hook Length
:
4.2 mm
Hook Plate Length
:
26.0 mm
Catch Plate Length
:
26.0 mm
Overall Plate Width
:
26.0 mm
Colour
:
Natural
Distance Between Fixing Holes
:
26.0 mm
Full Material
:
Nylon 6/6
Material
:
Nylon
Mounting Hole Diameter
:
3.1 mm
Standard Pack: 1000

Buy in multiples of: 1000

1000 : £0.215 For large quantities click 'Request Quote'

In Stock!

essential solutions
delivered