Snap Latch Rivets

Snap Latch Rivets are designed for fast and easy installation or removal by snapping in and out of place. These rivets use a grommet and mating part for various panel thicknesses and hole sizes that require frequent maintenance work.

In Stock!

Free sample available
Refine By Clear Filters

Material

Head Diameter

More OptionsLess Options(1)

Head Height

More OptionsLess Options(2)

Type

Colour


Select(max 5) to Compare
Description
Quantity
Unit Price
Options
Material
:
PC
Overall Width
:
8.5 mm
Head Diameter
:
8.5 mm
Head Height
:
1.8 mm
Removable Panel Hole Diameter Range
:
to
Fixed Panel Hole Diameter Range
:
6.3 - 6.5 mm
Type
:
Grommet
Compatible Door Thickness Range
:
1.1 mm
Compatible Hole Diameter Range
:
6 - 6.1 mm
Colour
:
Black
Compatible Hole Diameter
:
6.1 mm
Compatible Panel Hole Diameter
:
6.5 mm
Compatible Panel Thickness Range
:
3.7 mm
Compatible Part Numbers
:
SLPB-1M-B
Compatible Part Numbers
:
SLPB-1M-B
Compatible Part Numbers (All)
:
SLPB-1M-B
Flange Height
:
1.8 mm
Full Material
:
Polycarbonate
Grommet Material
:
Polycarbonate
Height Under Flange
:
8.0 mm
Material Flammability Standard
:
UL94 V-2
Panel Thickness with Rivet
:
1.1 mm
Rivet Material
:
Nylon 6
Rivet Type
:
Snap Latch
Standard Pack: 1000

Buy in multiples of: 1000

1000 : £0.0684 5000 : £0.0538 10000 : £0.0471 25000 : £0.0414 50000 : £0.0381 For large quantities click 'Request Quote'

In Stock!

Material
:
PC
Overall Width
:
8.5 mm
Head Diameter
:
8.5 mm
Head Height
:
1.8 mm
Removable Panel Hole Diameter Range
:
to
Fixed Panel Hole Diameter Range
:
6.3 - 6.5 mm
Type
:
Grommet
Compatible Door Thickness Range
:
1.6 mm
Compatible Hole Diameter Range
:
6 - 6.1 mm
Colour
:
Black
Compatible Hole Diameter
:
6.1 mm
Compatible Panel Hole Diameter
:
6.5 mm
Compatible Panel Thickness Range
:
4.2 mm
Compatible Part Numbers
:
SLPB-2M-B
Compatible Part Numbers
:
SLPB-2M-B
Compatible Part Numbers (All)
:
SLPB-2M-B
Flange Height
:
1.8 mm
Full Material
:
Polycarbonate
Grommet Material
:
Polycarbonate
Height Under Flange
:
8.5 mm
Material Flammability Standard
:
UL94 V-2
Panel Thickness with Rivet
:
1.6 mm
Rivet Material
:
Nylon 6
Rivet Type
:
Snap Latch
Standard Pack: 1000

Buy in multiples of: 1000

1000 : £0.0684 5000 : £0.0538 10000 : £0.0471 25000 : £0.0414 50000 : £0.0382 For large quantities click 'Request Quote'

In Stock!

Material
:
PC
Overall Width
:
6.5 mm
Head Diameter
:
6.5 mm
Head Height
:
1.2 mm
Removable Panel Hole Diameter Range
:
to
Fixed Panel Hole Diameter Range
:
4.6 - 4.8 mm
Type
:
Grommet
Compatible Door Thickness Range
:
1.0 mm
Compatible Hole Diameter Range
:
4.5 - 4.6 mm
Colour
:
Black
Compatible Hole Diameter
:
4.6 mm
Compatible Panel Hole Diameter
:
4.8 mm
Compatible Panel Thickness Range
:
4.0 mm
Compatible Part Numbers
:
SLPB-1S-B
Compatible Part Numbers
:
SLPB-1S-B
Compatible Part Numbers (All)
:
SLPB-1S-B
Flange Height
:
1.2 mm
Full Material
:
Polycarbonate
Grommet Material
:
Polycarbonate
Height Under Flange
:
7.6 mm
Material Flammability Standard
:
UL94 V-2
Panel Thickness with Rivet
:
1.0 mm
Rivet Material
:
Nylon 6
Rivet Type
:
Snap Latch
Standard Pack: 1000

Buy in multiples of: 1000

1000 : £0.0423 5000 : £0.0333 10000 : £0.0292 25000 : £0.0257 50000 : £0.0235 For large quantities click 'Request Quote'

In Stock!

Material
:
PC
Overall Width
:
6.5 mm
Head Diameter
:
6.5 mm
Head Height
:
1.2 mm
Removable Panel Hole Diameter Range
:
to
Fixed Panel Hole Diameter Range
:
4.6 - 4.8 mm
Type
:
Grommet
Compatible Door Thickness Range
:
1.5 mm
Compatible Hole Diameter Range
:
4.5 - 4.6 mm
Colour
:
Black
Compatible Hole Diameter
:
4.6 mm
Compatible Panel Hole Diameter
:
4.8 mm
Compatible Panel Thickness Range
:
4.5 mm
Compatible Part Numbers
:
SLPB-2S-B
Compatible Part Numbers
:
SLPB-2S-B
Compatible Part Numbers (All)
:
SLPB-2S-B
Flange Height
:
1.2 mm
Full Material
:
Polycarbonate
Grommet Material
:
Polycarbonate
Height Under Flange
:
8.1 mm
Material Flammability Standard
:
UL94 V-2
Panel Thickness with Rivet
:
1.5 mm
Rivet Material
:
Nylon 6
Rivet Type
:
Snap Latch
Standard Pack: 1000

Buy in multiples of: 1000

1000 : £0.0423 5000 : £0.0333 10000 : £0.0292 25000 : £0.0257 50000 : £0.0235 For large quantities click 'Request Quote'

In Stock!

Material
:
PC
Overall Width
:
10.8 mm
Head Diameter
:
10.8 mm
Head Height
:
2.0 mm
Removable Panel Hole Diameter Range
:
to
Fixed Panel Hole Diameter Range
:
8.0 - 8.2 mm
Type
:
Grommet
Compatible Door Thickness Range
:
1.6 mm
Compatible Hole Diameter Range
:
7.5 - 7.7 mm
Colour
:
White
Compatible Hole Diameter
:
7.7 mm
Compatible Panel Hole Diameter
:
8.2 mm
Compatible Panel Thickness Range
:
4.2 mm
Compatible Part Numbers
:
SLPL-1L-W
Compatible Part Numbers
:
SLPL-1L-W
Compatible Part Numbers (All)
:
SLPL-1L-W
Flange Height
:
2.0 mm
Full Material
:
Polycarbonate
Grommet Material
:
Polycarbonate
Height Under Flange
:
9.0 mm
Material Flammability Standard
:
UL94 V-2
Panel Thickness with Rivet
:
1.6 mm
Rivet Material
:
Nylon 6
Rivet Type
:
Snap Latch
Standard Pack: 1000

Buy in multiples of: 1000

1000 : £0.154 5000 : £0.0929 10000 : £0.0822 25000 : £0.0709 50000 : £0.0629 For large quantities click 'Request Quote'

In Stock!

Material
:
PC
Overall Width
:
10.8 mm
Head Diameter
:
10.8 mm
Head Height
:
2.0 mm
Removable Panel Hole Diameter Range
:
to
Fixed Panel Hole Diameter Range
:
8.0 - 8.2 mm
Type
:
Grommet
Compatible Door Thickness Range
:
2.5 mm
Compatible Hole Diameter Range
:
7.5 - 7.7 mm
Colour
:
White
Compatible Hole Diameter
:
7.7 mm
Compatible Panel Hole Diameter
:
8.2 mm
Compatible Panel Thickness Range
:
5.2 mm
Compatible Part Numbers
:
SLPB-2L-W
Compatible Part Numbers
:
SLPB-2L-W
Compatible Part Numbers (All)
:
SLPB-2L-W
Flange Height
:
2.0 mm
Full Material
:
Polycarbonate
Grommet Material
:
Polycarbonate
Height Under Flange
:
10.0 mm
Material Flammability Standard
:
UL94 V-2
Panel Thickness with Rivet
:
2.5 mm
Rivet Material
:
Nylon 6
Rivet Type
:
Snap Latch
Standard Pack: 1000

Buy in multiples of: 1000

1000 : £0.0559 5000 : £0.0441 10000 : £0.0385 25000 : £0.0338 50000 : £0.0313 For large quantities click 'Request Quote'

In Stock!

Material
:
PC
Overall Width
:
8.5 mm
Head Diameter
:
8.5 mm
Head Height
:
1.8 mm
Removable Panel Hole Diameter Range
:
to
Fixed Panel Hole Diameter Range
:
6.3 - 6.5 mm
Type
:
Grommet
Compatible Door Thickness Range
:
1.6 mm
Compatible Hole Diameter Range
:
6 - 6.1 mm
Colour
:
White
Compatible Hole Diameter
:
6.1 mm
Compatible Panel Hole Diameter
:
6.5 mm
Compatible Panel Thickness Range
:
4.2 mm
Compatible Part Numbers
:
SLPB-2M-W
Compatible Part Numbers
:
SLPB-2M-W
Compatible Part Numbers (All)
:
SLPB-2M-W
Flange Height
:
1.8 mm
Full Material
:
Polycarbonate
Grommet Material
:
Polycarbonate
Height Under Flange
:
8.5 mm
Material Flammability Standard
:
UL94 V-2
Panel Thickness with Rivet
:
1.6 mm
Rivet Material
:
Nylon 6
Rivet Type
:
Snap Latch
Standard Pack: 1000

Buy in multiples of: 1000

1000 : £0.0684 5000 : £0.0537 10000 : £0.0471 25000 : £0.0414 50000 : £0.0382 For large quantities click 'Request Quote'

In Stock!

Material
:
PC
Overall Width
:
8.5 mm
Head Diameter
:
8.5 mm
Head Height
:
1.8 mm
Removable Panel Hole Diameter Range
:
to
Fixed Panel Hole Diameter Range
:
6.3 - 6.5 mm
Type
:
Grommet
Compatible Door Thickness Range
:
2.5 mm
Compatible Hole Diameter Range
:
6 - 6.1 mm
Colour
:
White
Compatible Hole Diameter
:
6.1 mm
Compatible Panel Hole Diameter
:
6.5 mm
Compatible Panel Thickness Range
:
5.2 mm
Compatible Part Numbers
:
SLPB-3M-W
Compatible Part Numbers
:
SLPB-3M-W
Compatible Part Numbers (All)
:
SLPB-3M-W
Flange Height
:
1.8 mm
Full Material
:
Polycarbonate
Grommet Material
:
Polycarbonate
Height Under Flange
:
9.5 mm
Material Flammability Standard
:
UL94 V-2
Panel Thickness with Rivet
:
2.5 mm
Rivet Material
:
Nylon 6
Rivet Type
:
Snap Latch
Standard Pack: 1000

Buy in multiples of: 1000

1000 : £0.151 5000 : £0.096 10000 : £0.083 25000 : £0.0721 50000 : £0.064 For large quantities click 'Request Quote'

In Stock!

Material
:
PC
Overall Width
:
6.5 mm
Head Diameter
:
6.5 mm
Head Height
:
1.2 mm
Removable Panel Hole Diameter Range
:
to
Fixed Panel Hole Diameter Range
:
4.6 - 4.8 mm
Type
:
Grommet
Compatible Door Thickness Range
:
1.5 mm
Compatible Hole Diameter Range
:
4.5 - 4.6 mm
Colour
:
White
Compatible Hole Diameter
:
4.6 mm
Compatible Panel Hole Diameter
:
4.8 mm
Compatible Panel Thickness Range
:
4.5 mm
Compatible Part Numbers
:
SLPB-2S-W
Compatible Part Numbers
:
SLPB-2S-W
Compatible Part Numbers (All)
:
SLPB-2S-W
Flange Height
:
1.2 mm
Full Material
:
Polycarbonate
Grommet Material
:
Polycarbonate
Height Under Flange
:
8.1 mm
Material Flammability Standard
:
UL94 V-2
Panel Thickness with Rivet
:
1.5 mm
Rivet Material
:
Nylon 6
Rivet Type
:
Snap Latch
Standard Pack: 1000

Buy in multiples of: 1000

1000 : £0.0463 5000 : £0.0365 10000 : £0.0319 25000 : £0.0281 50000 : £0.0258 For large quantities click 'Request Quote'

In Stock!

Material
:
Nylon
Overall Width
:
9.4 mm
Head Diameter
:
9.4 mm
Head Height
:
6.5 mm
Removable Panel Hole Diameter Range
:
7.5 - 7.7 mm
Type
:
Plunger
Compatible Door Thickness Range
:
2.0 - 4.2 mm
Compatible Hole Diameter Range
:
7.5 - 7.7 mm
Colour
:
Black
Compatible Hole Diameter
:
7.7 mm
Compatible Panel Thickness Range
:
4.2 mm
Compatible Part Numbers
:
SLG-1L-B
Compatible Part Numbers
:
SLG-1L-B
Compatible Part Numbers (All)
:
SLG-1L-B
Full Material
:
Nylon 6
Length Under Head
:
9.0 mm
Material Flammability Standard
:
UL94 V-2
Overall Diameter
:
9.4 mm
Rivet Type
:
Snap Latch
Standard Pack: 1000

Buy in multiples of: 1000

1000 : £0.0632 5000 : £0.0497 10000 : £0.0435 25000 : £0.0383 50000 : £0.0352 For large quantities click 'Request Quote'

In Stock!

Material
:
Nylon
Overall Width
:
9.4 mm
Head Diameter
:
9.4 mm
Head Height
:
6.5 mm
Removable Panel Hole Diameter Range
:
7.5 - 7.7 mm
Type
:
Plunger
Compatible Door Thickness Range
:
3.0 - 5.2 mm
Compatible Hole Diameter Range
:
7.5 - 7.7 mm
Colour
:
Black
Compatible Hole Diameter
:
7.7 mm
Compatible Panel Thickness Range
:
5.2 mm
Compatible Part Numbers
:
SLG-2L-B
Compatible Part Numbers
:
SLG-2L-B
Compatible Part Numbers (All)
:
SLG-2L-B
Full Material
:
Nylon 6
Length Under Head
:
10.0 mm
Material Flammability Standard
:
UL94 V-2
Overall Diameter
:
9.4 mm
Rivet Type
:
Snap Latch
Standard Pack: 1000

Buy in multiples of: 1000

1000 : £0.0632 5000 : £0.0497 10000 : £0.0435 25000 : £0.0383 50000 : £0.0352 For large quantities click 'Request Quote'

In Stock!

Material
:
Nylon
Overall Width
:
8.3 mm
Head Diameter
:
8.3 mm
Head Height
:
7.0 mm
Removable Panel Hole Diameter Range
:
5.9 - 6.1 mm
Type
:
Plunger
Compatible Door Thickness Range
:
2.0 - 4.2 mm
Compatible Hole Diameter Range
:
5.9 - 6.1 mm
Colour
:
Black
Compatible Hole Diameter
:
6.1 mm
Compatible Panel Thickness Range
:
4.2 mm
Compatible Part Numbers
:
SLG-2M-B
Compatible Part Numbers
:
SLG-2M-B
Compatible Part Numbers (All)
:
SLG-2M-B
Full Material
:
Nylon 6
Length Under Head
:
8.5 mm
Material Flammability Standard
:
UL94 V-2
Overall Diameter
:
8.3 mm
Rivet Type
:
Snap Latch
Standard Pack: 1000

Buy in multiples of: 1000

1000 : £0.0632 5000 : £0.0497 10000 : £0.0435 25000 : £0.0383 50000 : £0.0352 For large quantities click 'Request Quote'

In Stock!

Material
:
Nylon
Overall Width
:
8.3 mm
Head Diameter
:
8.3 mm
Head Height
:
7.0 mm
Removable Panel Hole Diameter Range
:
5.9 - 6.1 mm
Type
:
Plunger
Compatible Door Thickness Range
:
3.0 - 5.2 mm
Compatible Hole Diameter Range
:
5.9 - 6.1 mm
Colour
:
Black
Compatible Hole Diameter
:
6.1 mm
Compatible Panel Thickness Range
:
5.2 mm
Compatible Part Numbers
:
SLG-3M-B
Compatible Part Numbers
:
SLG-3M-B
Compatible Part Numbers (All)
:
SLG-3M-B
Full Material
:
Nylon 6
Length Under Head
:
9.5 mm
Material Flammability Standard
:
UL94 V-2
Overall Diameter
:
8.3 mm
Rivet Type
:
Snap Latch
Standard Pack: 1000

Buy in multiples of: 1000

1000 : £0.0632 5000 : £0.0497 10000 : £0.0435 25000 : £0.0383 50000 : £0.0352 For large quantities click 'Request Quote'

In Stock!

Material
:
Nylon
Overall Width
:
6.5 mm
Head Diameter
:
6.5 mm
Head Height
:
6.0 mm
Removable Panel Hole Diameter Range
:
4.45 - 4.65 mm
Type
:
Plunger
Compatible Door Thickness Range
:
2.0 - 4.0 mm
Compatible Hole Diameter Range
:
4.45 - 4.65 mm
Colour
:
Black
Compatible Hole Diameter
:
4.65 mm
Compatible Panel Thickness Range
:
4.0 mm
Compatible Part Numbers
:
SLG-1S-B
Compatible Part Numbers
:
SLG-1S-B
Compatible Part Numbers (All)
:
SLG-1S-B
Full Material
:
Nylon 6
Length Under Head
:
7.6 mm
Material Flammability Standard
:
UL94 V-2
Overall Diameter
:
6.5 mm
Rivet Type
:
Snap Latch
Standard Pack: 1000

Buy in multiples of: 1000

1000 : £0.0358 5000 : £0.0282 10000 : £0.0247 25000 : £0.0217 50000 : £0.02 For large quantities click 'Request Quote'

In Stock!

Material
:
Nylon
Overall Width
:
9.4 mm
Head Diameter
:
9.4 mm
Head Height
:
6.5 mm
Removable Panel Hole Diameter Range
:
7.5 - 7.7 mm
Type
:
Plunger
Compatible Door Thickness Range
:
3.0 - 5.2 mm
Compatible Hole Diameter Range
:
7.5 - 7.7 mm
Colour
:
White
Compatible Hole Diameter
:
7.7 mm
Compatible Panel Thickness Range
:
5.2 mm
Compatible Part Numbers
:
SLG-2L-W
Compatible Part Numbers
:
SLG-2L-W
Compatible Part Numbers (All)
:
SLG-2L-W
Full Material
:
Nylon 6
Length Under Head
:
10.0 mm
Material Flammability Standard
:
UL94 V-2
Overall Diameter
:
9.4 mm
Rivet Type
:
Snap Latch
Standard Pack: 1000

Buy in multiples of: 1000

1000 : £0.135 5000 : £0.0818 10000 : £0.0719 25000 : £0.0616 50000 : £0.0546 For large quantities click 'Request Quote'

In Stock!

Material
:
Nylon
Overall Width
:
8.3 mm
Head Diameter
:
8.3 mm
Head Height
:
7.0 mm
Removable Panel Hole Diameter Range
:
5.9 - 6.1 mm
Type
:
Plunger
Compatible Door Thickness Range
:
1.5 - 3.7 mm
Compatible Hole Diameter Range
:
5.9 - 6.1 mm
Colour
:
White
Compatible Hole Diameter
:
6.1 mm
Compatible Panel Thickness Range
:
3.7 mm
Compatible Part Numbers
:
SLG-1M-W
Compatible Part Numbers
:
SLG-1M-W
Compatible Part Numbers (All)
:
SLG-1M-W
Full Material
:
Nylon 6
Length Under Head
:
8.0 mm
Material Flammability Standard
:
UL94 V-2
Overall Diameter
:
8.3 mm
Rivet Type
:
Snap Latch
Standard Pack: 1000

Buy in multiples of: 1000

1000 : £0.135 5000 : £0.0796 10000 : £0.0701 25000 : £0.0603 50000 : £0.0534 For large quantities click 'Request Quote'

In Stock!

Material
:
Nylon
Overall Width
:
8.3 mm
Head Diameter
:
8.3 mm
Head Height
:
7.0 mm
Removable Panel Hole Diameter Range
:
5.9 - 6.1 mm
Type
:
Plunger
Compatible Door Thickness Range
:
2.0 - 4.2 mm
Compatible Hole Diameter Range
:
5.9 - 6.1 mm
Colour
:
White
Compatible Hole Diameter
:
6.1 mm
Compatible Panel Thickness Range
:
4.2 mm
Compatible Part Numbers
:
SLG-2M-W
Compatible Part Numbers
:
SLG-2M-W
Compatible Part Numbers (All)
:
SLG-2M-W
Full Material
:
Nylon 6
Length Under Head
:
8.5 mm
Material Flammability Standard
:
UL94 V-2
Overall Diameter
:
8.3 mm
Rivet Type
:
Snap Latch
Standard Pack: 1000

Buy in multiples of: 1000

1000 : £0.0632 5000 : £0.0497 10000 : £0.0435 25000 : £0.0384 50000 : £0.0352 For large quantities click 'Request Quote'

In Stock!

Material
:
Nylon
Overall Width
:
8.3 mm
Head Diameter
:
8.3 mm
Head Height
:
7.0 mm
Removable Panel Hole Diameter Range
:
5.9 - 6.1 mm
Type
:
Plunger
Compatible Door Thickness Range
:
3.0 - 5.2 mm
Compatible Hole Diameter Range
:
5.9 - 6.1 mm
Colour
:
White
Compatible Hole Diameter
:
6.1 mm
Compatible Panel Thickness Range
:
5.2 mm
Compatible Part Numbers
:
SLG-3M-W
Compatible Part Numbers
:
SLG-3M-W
Compatible Part Numbers (All)
:
SLG-3M-W
Full Material
:
Nylon 6
Length Under Head
:
9.5 mm
Material Flammability Standard
:
UL94 V-2
Overall Diameter
:
8.3 mm
Rivet Type
:
Snap Latch
Standard Pack: 1000

Buy in multiples of: 1000

1000 : £0.145 5000 : £0.0853 10000 : £0.0753 25000 : £0.0649 50000 : £0.0576 For large quantities click 'Request Quote'

In Stock!

Material
:
Nylon
Overall Width
:
6.5 mm
Head Diameter
:
6.5 mm
Head Height
:
6.0 mm
Removable Panel Hole Diameter Range
:
4.45 - 4.65 mm
Type
:
Plunger
Compatible Door Thickness Range
:
2.5 - 4.5 mm
Compatible Hole Diameter Range
:
4.45 - 4.65 mm
Colour
:
White
Compatible Hole Diameter
:
4.65 mm
Compatible Panel Thickness Range
:
4.5 mm
Compatible Part Numbers
:
SLG-2S-W
Compatible Part Numbers
:
SLG-2S-W
Compatible Part Numbers (All)
:
SLG-2S-W
Full Material
:
Nylon 6
Length Under Head
:
8.1 mm
Material Flammability Standard
:
UL94 V-2
Overall Diameter
:
6.5 mm
Rivet Type
:
Snap Latch
Standard Pack: 1000

Buy in multiples of: 1000

1000 : £0.0358 5000 : £0.0282 10000 : £0.0247 25000 : £0.0217 50000 : £0.02 For large quantities click 'Request Quote'

In Stock!

Material
:
Nylon
Overall Width
:
9.4 mm
Head Diameter
:
9.4 mm
Head Height
:
6.5 mm
Removable Panel Hole Diameter Range
:
7.5 - 7.7 mm
Type
:
Plunger
Compatible Door Thickness Range
:
2.0 - 4.2 mm
Compatible Hole Diameter Range
:
7.5 - 7.7 mm
Colour
:
Black
Compatible Hole Diameter
:
7.7 mm
Compatible Panel Thickness Range
:
4.2 mm
Compatible Part Numbers
:
SLG-1L-B
Compatible Part Numbers
:
SLG-1L-B
Compatible Part Numbers (All)
:
SLG-1L-B
Full Material
:
Nylon 6
Length Under Head
:
9.0 mm
Material Flammability Standard
:
UL94 V-2
Overall Diameter
:
16.0 mm
Rivet Type
:
Snap Latch
Standard Pack: 1000

Buy in multiples of: 1000

1000 : £0.0547 5000 : £0.043 10000 : £0.0408 25000 : £0.0332 50000 : £0.0305 For large quantities click 'Request Quote'

In Stock!

Material
:
Nylon
Overall Width
:
9.4 mm
Head Diameter
:
9.4 mm
Head Height
:
6.5 mm
Removable Panel Hole Diameter Range
:
7.5 - 7.7 mm
Type
:
Plunger
Compatible Door Thickness Range
:
2.0 - 4.2 mm
Compatible Hole Diameter Range
:
7.5 - 7.7 mm
Colour
:
White
Compatible Hole Diameter
:
7.7 mm
Compatible Panel Thickness Range
:
4.2 mm
Compatible Part Numbers
:
SLG-1L-W
Compatible Part Numbers
:
SLG-1L-W
Compatible Part Numbers (All)
:
SLG-1L-W
Full Material
:
Nylon 6
Length Under Head
:
9.0 mm
Material Flammability Standard
:
UL94 V-2
Overall Diameter
:
16.0 mm
Rivet Type
:
Snap Latch
Standard Pack: 1000

Buy in multiples of: 1000

1000 : £0.136 5000 : £0.087 10000 : £0.0767 25000 : £0.0655 50000 : £0.0581 For large quantities click 'Request Quote'

In Stock!

Material
:
Nylon
Removable Panel Hole Diameter Range
:
to
Type
:
Plunger
Compatible Door Thickness Range
:
1.5 mm
Colour
:
White
Compatible Hole Diameter
:
7.6 mm
Compatible Panel Thickness Range
:
1.5 mm
Compatible Part Numbers
:
95002060322
Compatible Part Numbers
:
95002060322
Compatible Part Numbers (All)
:
95002060322
Full Material
:
Nylon 6
Rivet Type
:
Snap Latch
Standard Pack: 1000

Buy in multiples of: 1000

1000 : £0.082 For large quantities click 'Request Quote'

In Production!

Material
:
Nylon
Removable Panel Hole Diameter Range
:
to
Type
:
Plunger
Compatible Door Thickness Range
:
1.5 mm
Colour
:
Black
Compatible Hole Diameter
:
7.6 mm
Compatible Panel Thickness Range
:
1.5 mm
Compatible Part Numbers
:
095002069922
Compatible Part Numbers
:
095002069922
Compatible Part Numbers (All)
:
095002069922
Full Material
:
Nylon 6
Rivet Type
:
Snap Latch
Standard Pack: 1000

Buy in multiples of: 1000

1000 : £0.082 For large quantities click 'Request Quote'

In Stock!

Material
:
Nylon
Removable Panel Hole Diameter Range
:
to
Type
:
Plunger
Compatible Door Thickness Range
:
2.5 mm
Colour
:
Black
Compatible Hole Diameter
:
7.6 mm
Compatible Panel Thickness Range
:
2.5 mm
Compatible Part Numbers
:
095004069922
Compatible Part Numbers
:
095004069922
Compatible Part Numbers (All)
:
095004069922
Full Material
:
Nylon 6
Rivet Type
:
Snap Latch
Standard Pack: 1000

Buy in multiples of: 1000

1000 : £0.082 For large quantities click 'Request Quote'

In Stock!

Material
:
PC
Removable Panel Hole Diameter Range
:
to
Type
:
Grommet
Colour
:
White
Compatible Hole Diameter
:
8.0 mm
Compatible Panel Thickness Range
:
1.9 mm
Compatible Part Numbers
:
95001060301
Compatible Part Numbers
:
95001060301
Compatible Part Numbers (All)
:
95001060301
Full Material
:
Polycarbonate
Rivet Type
:
Snap Latch
Standard Pack: 1000

Buy in multiples of: 1000

1000 : £0.082 For large quantities click 'Request Quote'

In Production!

Material
:
PC
Removable Panel Hole Diameter Range
:
to
Type
:
Grommet
Colour
:
Black
Compatible Hole Diameter
:
8.0 mm
Compatible Panel Thickness Range
:
1.9 mm
Compatible Part Numbers
:
095001069901
Compatible Part Numbers
:
095001069901
Compatible Part Numbers (All)
:
095001069901
Full Material
:
Polycarbonate
Rivet Type
:
Snap Latch
Standard Pack: 1000

Buy in multiples of: 1000

1000 : £0.082 For large quantities click 'Request Quote'

In Stock!

Material
:
PC
Removable Panel Hole Diameter Range
:
to
Type
:
Grommet
Colour
:
White
Compatible Hole Diameter
:
8.0 mm
Compatible Panel Thickness Range
:
3.0 mm
Compatible Part Numbers
:
095003060301
Compatible Part Numbers
:
095003060301
Compatible Part Numbers (All)
:
095003060301
Full Material
:
Polycarbonate
Rivet Type
:
Snap Latch
Standard Pack: 1000

Buy in multiples of: 1000

1000 : £0.082 For large quantities click 'Request Quote'

In Stock!

Material
:
PC
Removable Panel Hole Diameter Range
:
to
Type
:
Grommet
Colour
:
Black
Compatible Hole Diameter
:
8.0 mm
Compatible Panel Thickness Range
:
3.0 mm
Compatible Part Numbers
:
095003069901
Compatible Part Numbers
:
095003069901
Compatible Part Numbers (All)
:
095003069901
Full Material
:
Polycarbonate
Rivet Type
:
Snap Latch
Standard Pack: 1000

Buy in multiples of: 1000

1000 : £0.082 For large quantities click 'Request Quote'

In Stock!

Material
:
PC
Overall Width
:
8.5 mm
Head Diameter
:
8.5 mm
Head Height
:
1.8 mm
Removable Panel Hole Diameter Range
:
to
Fixed Panel Hole Diameter Range
:
6.3 - 6.5 mm
Type
:
Grommet
Compatible Door Thickness Range
:
2.5 mm
Compatible Hole Diameter Range
:
6 - 6.1 mm
Colour
:
Black
Compatible Hole Diameter
:
6.1 mm
Compatible Panel Hole Diameter
:
6.5 mm
Compatible Panel Thickness Range
:
5.2 mm
Compatible Part Numbers
:
SLPB-3M-B
Compatible Part Numbers
:
SLPB-3M-B
Compatible Part Numbers (All)
:
SLPB-3M-B
Flange Height
:
1.8 mm
Full Material
:
Polycarbonate
Grommet Material
:
Polycarbonate
Height Under Flange
:
9.5 mm
Material Flammability Standard
:
UL94 V-2
Panel Thickness with Rivet
:
2.5 mm
Rivet Material
:
Nylon 6
Rivet Type
:
Snap Latch
Standard Pack: 1000

Buy in multiples of: 1000

1000 : £0.0684 5000 : £0.0538 10000 : £0.0471 25000 : £0.0414 50000 : £0.0382 For large quantities click 'Request Quote'

In Stock!

Material
:
PC
Overall Width
:
8.5 mm
Head Diameter
:
8.5 mm
Head Height
:
1.8 mm
Removable Panel Hole Diameter Range
:
to
Fixed Panel Hole Diameter Range
:
6.3 - 6.5 mm
Type
:
Grommet
Compatible Door Thickness Range
:
1.1 mm
Compatible Hole Diameter Range
:
6 - 6.1 mm
Colour
:
White
Compatible Hole Diameter
:
6.1 mm
Compatible Panel Hole Diameter
:
6.5 mm
Compatible Panel Thickness Range
:
3.7 mm
Compatible Part Numbers
:
SLPB-1M-B
Compatible Part Numbers
:
SLPB-1M-B
Compatible Part Numbers (All)
:
SLPB-1M-B
Flange Height
:
1.8 mm
Full Material
:
Polycarbonate
Grommet Material
:
Polycarbonate
Height Under Flange
:
8.0 mm
Material Flammability Standard
:
UL94 V-2
Panel Thickness with Rivet
:
1.1 mm
Rivet Material
:
Nylon 6
Rivet Type
:
Snap Latch
Standard Pack: 1000

Buy in multiples of: 1000

1000 : £0.0507 5000 : £0.04 10000 : £0.035 25000 : £0.0307 50000 : £0.0283 For large quantities click 'Request Quote'

In Stock!

Material
:
PC
Overall Width
:
6.5 mm
Head Diameter
:
6.5 mm
Head Height
:
1.2 mm
Removable Panel Hole Diameter Range
:
to
Fixed Panel Hole Diameter Range
:
4.6 - 4.8 mm
Type
:
Grommet
Compatible Door Thickness Range
:
1.0 mm
Compatible Hole Diameter Range
:
4.5 - 4.6 mm
Colour
:
White
Compatible Hole Diameter
:
4.6 mm
Compatible Panel Hole Diameter
:
4.8 mm
Compatible Panel Thickness Range
:
4.0 mm
Compatible Part Numbers
:
SLPB-1S-W
Compatible Part Numbers
:
SLPB-1S-W
Compatible Part Numbers (All)
:
SLPB-1S-W
Flange Height
:
1.2 mm
Full Material
:
Polycarbonate
Grommet Material
:
Polycarbonate
Height Under Flange
:
7.6 mm
Material Flammability Standard
:
UL94 V-2
Panel Thickness with Rivet
:
1.0 mm
Rivet Material
:
Nylon 6
Rivet Type
:
Snap Latch
Standard Pack: 1000

Buy in multiples of: 1000

1000 : £0.0423 5000 : £0.0331 10000 : £0.0289 25000 : £0.0255 50000 : £0.0234 For large quantities click 'Request Quote'

In Stock!

Material
:
Nylon
Overall Width
:
9.4 mm
Head Diameter
:
9.4 mm
Head Height
:
6.5 mm
Removable Panel Hole Diameter Range
:
7.5 - 7.7 mm
Type
:
Plunger
Compatible Door Thickness Range
:
2.0 - 4.2 mm
Compatible Hole Diameter Range
:
7.5 - 7.7 mm
Colour
:
White
Compatible Hole Diameter
:
7.7 mm
Compatible Panel Thickness Range
:
4.2 mm
Compatible Part Numbers
:
SLG-1L-W
Compatible Part Numbers
:
SLG-1L-W
Compatible Part Numbers (All)
:
SLG-1L-W
Full Material
:
Nylon 6
Length Under Head
:
9.0 mm
Material Flammability Standard
:
UL94 V-2
Overall Diameter
:
9.4 mm
Rivet Type
:
Snap Latch
Standard Pack: 1000

Buy in multiples of: 1000

1000 : £0.135 5000 : £0.0818 10000 : £0.0719 25000 : £0.0616 50000 : £0.0546 For large quantities click 'Request Quote'

In Stock!

Material
:
Nylon
Overall Width
:
9.4 mm
Head Diameter
:
9.4 mm
Head Height
:
6.5 mm
Removable Panel Hole Diameter Range
:
7.5 - 7.7 mm
Type
:
Plunger
Compatible Door Thickness Range
:
3.0 - 5.2 mm
Compatible Hole Diameter Range
:
7.5 - 7.7 mm
Colour
:
Black
Compatible Hole Diameter
:
7.7 mm
Compatible Panel Thickness Range
:
5.2 mm
Compatible Part Numbers
:
SLG-2L-B
Compatible Part Numbers
:
SLG-2L-B
Compatible Part Numbers (All)
:
SLG-2L-B
Full Material
:
Nylon 6
Length Under Head
:
10.0 mm
Material Flammability Standard
:
UL94 V-2
Overall Diameter
:
16.0 mm
Rivet Type
:
Snap Latch
Standard Pack: 1000

Buy in multiples of: 1000

1000 : £0.0547 5000 : £0.043 10000 : £0.0376 25000 : £0.0332 50000 : £0.0305 For large quantities click 'Request Quote'

In Stock!

Material
:
PC
Overall Width
:
10.8 mm
Head Diameter
:
10.8 mm
Head Height
:
2.0 mm
Removable Panel Hole Diameter Range
:
to
Fixed Panel Hole Diameter Range
:
8.0 - 8.2 mm
Type
:
Grommet
Compatible Door Thickness Range
:
1.6 mm
Compatible Hole Diameter Range
:
7.5 - 7.7 mm
Colour
:
Black
Compatible Hole Diameter
:
7.7 mm
Compatible Panel Hole Diameter
:
8.2 mm
Compatible Panel Thickness Range
:
4.2 mm
Compatible Part Numbers
:
SLPL-1L-B
Compatible Part Numbers
:
SLPL-1L-B
Compatible Part Numbers (All)
:
SLPL-1L-B
Flange Height
:
2.0 mm
Full Material
:
Polycarbonate
Grommet Material
:
Polycarbonate
Height Under Flange
:
9.0 mm
Material Flammability Standard
:
UL94 V-2
Panel Thickness with Rivet
:
1.6 mm
Rivet Material
:
Nylon 6
Rivet Type
:
Snap Latch
Standard Pack: 1000

Buy in multiples of: 1000

1000 : £0.0583 5000 : £0.0459 10000 : £0.0402 25000 : £0.0354 50000 : £0.0325 For large quantities click 'Request Quote'

In Stock!

Material
:
PC
Overall Width
:
10.8 mm
Head Diameter
:
10.8 mm
Head Height
:
2.0 mm
Removable Panel Hole Diameter Range
:
to
Fixed Panel Hole Diameter Range
:
8.0 - 8.2 mm
Type
:
Grommet
Compatible Door Thickness Range
:
2.5 mm
Compatible Hole Diameter Range
:
7.5 - 7.7 mm
Colour
:
Black
Compatible Hole Diameter
:
7.7 mm
Compatible Panel Hole Diameter
:
8.2 mm
Compatible Panel Thickness Range
:
5.2 mm
Compatible Part Numbers
:
SLPB-2L-B
Compatible Part Numbers
:
SLPB-2L-B
Compatible Part Numbers (All)
:
SLPB-2L-B
Flange Height
:
2.0 mm
Full Material
:
Polycarbonate
Grommet Material
:
Polycarbonate
Height Under Flange
:
10.0 mm
Material Flammability Standard
:
UL94 V-2
Panel Thickness with Rivet
:
2.5 mm
Rivet Material
:
Nylon 6
Rivet Type
:
Snap Latch
Standard Pack: 1000

Buy in multiples of: 1000

1000 : £0.0583 5000 : £0.0459 10000 : £0.0402 25000 : £0.0352 50000 : £0.0325 For large quantities click 'Request Quote'

In Stock!

Material
:
Nylon
Overall Width
:
8.3 mm
Head Diameter
:
8.3 mm
Head Height
:
7.0 mm
Removable Panel Hole Diameter Range
:
5.9 - 6.1 mm
Type
:
Plunger
Compatible Door Thickness Range
:
1.5 - 3.7 mm
Compatible Hole Diameter Range
:
5.9 - 6.1 mm
Colour
:
Black
Compatible Hole Diameter
:
6.1 mm
Compatible Panel Thickness Range
:
3.7 mm
Compatible Part Numbers
:
SLG-1M-B
Compatible Part Numbers
:
SLG-1M-B
Compatible Part Numbers (All)
:
SLG-1M-B
Full Material
:
Nylon 6
Length Under Head
:
8.0 mm
Material Flammability Standard
:
UL94 V-2
Overall Diameter
:
8.3 mm
Rivet Type
:
Snap Latch
Standard Pack: 1000

Buy in multiples of: 1000

1000 : £0.0632 5000 : £0.0497 10000 : £0.0435 25000 : £0.0383 50000 : £0.0352 For large quantities click 'Request Quote'

In Stock!

Material
:
Nylon
Overall Width
:
6.5 mm
Head Diameter
:
6.5 mm
Head Height
:
6.0 mm
Removable Panel Hole Diameter Range
:
4.45 - 4.65 mm
Type
:
Plunger
Compatible Door Thickness Range
:
2.5 - 4.5 mm
Compatible Hole Diameter Range
:
4.45 - 4.65 mm
Colour
:
Black
Compatible Hole Diameter
:
4.65 mm
Compatible Panel Thickness Range
:
4.5 mm
Compatible Part Numbers
:
SLG-2S-B
Compatible Part Numbers
:
SLG-2S-B
Compatible Part Numbers (All)
:
SLG-2S-B
Full Material
:
Nylon 6
Length Under Head
:
8.1 mm
Material Flammability Standard
:
UL94 V-2
Overall Diameter
:
6.5 mm
Rivet Type
:
Snap Latch
Standard Pack: 1000

Buy in multiples of: 1000

1000 : £0.0358 5000 : £0.0282 10000 : £0.0247 25000 : £0.0217 50000 : £0.02 For large quantities click 'Request Quote'

In Stock!

Material
:
Nylon
Overall Width
:
6.5 mm
Head Diameter
:
6.5 mm
Head Height
:
6.0 mm
Removable Panel Hole Diameter Range
:
4.45 - 4.65 mm
Type
:
Plunger
Compatible Door Thickness Range
:
2.0 - 4.0 mm
Compatible Hole Diameter Range
:
4.45 - 4.65 mm
Colour
:
White
Compatible Hole Diameter
:
4.65 mm
Compatible Panel Thickness Range
:
4.0 mm
Compatible Part Numbers
:
SLG-1S-W
Compatible Part Numbers
:
SLG-1S-W
Compatible Part Numbers (All)
:
SLG-1S-W
Full Material
:
Nylon 6
Length Under Head
:
7.6 mm
Material Flammability Standard
:
UL94 V-2
Overall Diameter
:
6.5 mm
Rivet Type
:
Snap Latch
Standard Pack: 1000

Buy in multiples of: 1000

1000 : £0.0358 5000 : £0.0282 10000 : £0.0247 25000 : £0.0217 50000 : £0.02 For large quantities click 'Request Quote'

In Stock!

Material
:
Nylon
Overall Width
:
9.4 mm
Head Diameter
:
9.4 mm
Head Height
:
6.5 mm
Removable Panel Hole Diameter Range
:
7.5 - 7.7 mm
Type
:
Plunger
Compatible Door Thickness Range
:
3.0 - 5.2 mm
Compatible Hole Diameter Range
:
7.5 - 7.7 mm
Colour
:
White
Compatible Hole Diameter
:
7.7 mm
Compatible Panel Thickness Range
:
5.2 mm
Compatible Part Numbers
:
SLG-2L-W
Compatible Part Numbers
:
SLG-2L-W
Compatible Part Numbers (All)
:
SLG-2L-W
Full Material
:
Nylon 6
Length Under Head
:
10.0 mm
Material Flammability Standard
:
UL94 V-2
Overall Diameter
:
16.0 mm
Rivet Type
:
Snap Latch
Standard Pack: 1000

Buy in multiples of: 1000

1000 : £0.0513 5000 : £0.0406 10000 : £0.0344 25000 : £0.0306 50000 : £0.0283 For large quantities click 'Request Quote'

In Stock!

Material
:
Nylon
Removable Panel Hole Diameter Range
:
to
Type
:
Plunger
Compatible Door Thickness Range
:
2.5 mm
Colour
:
White
Compatible Hole Diameter
:
7.6 mm
Compatible Panel Thickness Range
:
2.5 mm
Compatible Part Numbers
:
095004060322
Compatible Part Numbers
:
095004060322
Compatible Part Numbers (All)
:
095004060322
Full Material
:
Nylon 6
Rivet Type
:
Snap Latch
Standard Pack: 1000

Buy in multiples of: 1000

1000 : £0.082 For large quantities click 'Request Quote'

In Stock!

essential solutions
delivered