Transfer Tapes

Contains 4 product types with 16 products
Refine By Clear Filters

Overall Length

Roll Length

More OptionsLess Options(1)

Maximum Application Temperature

Adhesive Type

Minimum Application Temperature

Overall Adhesive Width

More OptionsLess Options(3)

Adhesive Width

More OptionsLess Options(3)

Liner Width

More OptionsLess Options(3)

Minimum Service Temperature

Maximum Service Temperature


Viewing 1 - 4
List View Grid View
Sort By:

Transfer Tape - 1431 General Purpose with Thinner Liner

The 1431 finger lift tape is a hot melt rubber-based permanent adhesive. The 1431 has a thinner liner than the 1531 which allows for longer roll lengths. It's a carrier-free unsupported tape.Specifications:Adhesive: Hot melt rubber-based permanentApplication Temperature: 50°F to 122°FService Temperature: 32°F to 194°FClassifications: FDA Regulation 175.105 for indirect food contactCore Diameter: 3 inchesApplicationsContinuous stationeryBusiness forms

In Production!

  • Free Sample
  • Technical Data Sheet

Transfer Tape - 1531 General Purpose

The 1531 finger lift tape is a hot melt rubber-based permanent adhesive. It's a carrier-free unsupported tape.Specifications:Adhesive: Hot melt rubber-based permanentApplication Temperature: 50°F to 122°FService Temperature: 32°F to 194°FClassifications: FDA Regulation 175.105 for indirect food contactCore Diameter: 3 inchesApplicationsContinuous stationeryBusiness forms

In Stock!

  • Free Sample
  • 3D CAD
  • Technical Data Sheet

Transfer Tape - ATG Hand Applied Acrylic Permenent

Duraco ATG TAPE is used in ATG dispensers, and provides quick and easy application of tape.Specifications:Adhesive: Glass stabilized acrylicApplication Temperature: 65°F to 100°FService Temperature: -22°F to 230°FApplicationsPostersLight signPhoto mountingPoster mountingPocket folder assemblySplicingProduct assembly

In Stock!

  • Free Sample

Transfer Tape - 1071

Developed especially for photographic use, the 1071 tape allows matrix-stripping photo-label conversion.Specifications:Adhesive: Semi-permanent pure acrylicApplication Temperature: 41°F to 122°FService Temperature: -13°F to 248°FApplications:Photographic Mounting to:PaperGlassBoardWoodPlasticMetal

In Stock!

  • Free Sample
essential solutions
delivered