Flange Protector Retainer Plugs

Flange Protector Retainer Plugs are an effective solution for securing full face protective discs to the flange surface. Simply insert the plug through the flange protector and directly into the bolt holes for firm, secure protection. Four plugs are recommended to firmly fasten each full face protective disc.

In Stock!

Free sample available
Refine By Clear Filters

Compatible Bolt Hole Size

More OptionsLess Options(12)

Select(max 5) to Compare
Description
Quantity
Unit Price
Options
Compatible Bolt Hole Size
:
22.2 mm
Outside Diameter
:
22.9 mm
Height Under Flange
:
30.5 mm
Colour
:
Black
Material
:
PVC
Full Material
:
Polyvinyl Chloride
Inside Diameter
:
22.4 mm
Standard Pack: 2500

Order any quantity

1 : £0.129 1250 : £0.0967 2500 : £0.0621 25000 : £0.0435 For large quantities click 'Request Quote'

In Stock!

Compatible Bolt Hole Size
:
25.4 mm
Outside Diameter
:
25.9 mm
Height Under Flange
:
34.8 mm
Colour
:
Black
Material
:
PVC
Full Material
:
Polyvinyl Chloride
Inside Diameter
:
25.7 mm
Standard Pack: 1500

Order any quantity

1 : £0.217 750 : £0.163 1500 : £0.105 15000 : £0.0732 For large quantities click 'Request Quote'

In Stock!

Compatible Bolt Hole Size
:
38.1 mm
Outside Diameter
:
39.2 mm
Height Under Flange
:
43.9 mm
Colour
:
Black
Material
:
PVC
Full Material
:
Polyvinyl Chloride
Inside Diameter
:
38.4 mm
Standard Pack: 750

Order any quantity

1 : £0.275 380 : £0.207 750 : £0.132 7500 : £0.0928 For large quantities click 'Request Quote'

In Stock!

Compatible Bolt Hole Size
:
41.3 mm
Outside Diameter
:
42.3 mm
Height Under Flange
:
43.9 mm
Colour
:
Black
Material
:
PVC
Full Material
:
Polyvinyl Chloride
Inside Diameter
:
41.8 mm
Standard Pack: 500

Order any quantity

1 : £0.286 250 : £0.214 500 : £0.138 5000 : £0.0966 For large quantities click 'Request Quote'

In Stock!

Compatible Bolt Hole Size
:
44.5 mm
Outside Diameter
:
45 mm
Height Under Flange
:
43.2 mm
Colour
:
Black
Material
:
PVC
Full Material
:
Polyvinyl Chloride
Inside Diameter
:
44.5 mm
Standard Pack: 400

Order any quantity

1 : £0.337 200 : £0.253 400 : £0.162 4000 : £0.113 For large quantities click 'Request Quote'

In Stock!

Compatible Bolt Hole Size
:
15.9 mm
Outside Diameter
:
16.3 mm
Height Under Flange
:
28.7 mm
Colour
:
Black
Material
:
PVC
Full Material
:
Polyvinyl Chloride
Inside Diameter
:
15.9 mm
Standard Pack: 3000

Order any quantity

1 : £0.105 1500 : £0.079 3000 : £0.0508 30000 : £0.0355 For large quantities click 'Request Quote'

In Stock!

Compatible Bolt Hole Size
:
19.1 mm
Outside Diameter
:
19.7 mm
Height Under Flange
:
28.7 mm
Colour
:
Black
Material
:
PVC
Full Material
:
Polyvinyl Chloride
Inside Diameter
:
19.2 mm
Standard Pack: 2000

Order any quantity

1 : £0.111 1000 : £0.0829 2000 : £0.0533 20000 : £0.0373 For large quantities click 'Request Quote'

In Stock!

Compatible Bolt Hole Size
:
28.6 mm
Outside Diameter
:
29.6 mm
Height Under Flange
:
35.1 mm
Colour
:
Black
Material
:
PVC
Full Material
:
Polyvinyl Chloride
Inside Diameter
:
28.8 mm
Standard Pack: 1000

Order any quantity

1 : £0.229 500 : £0.172 1000 : £0.11 10000 : £0.0771 For large quantities click 'Request Quote'

In Production!

Compatible Bolt Hole Size
:
31.8 mm
Outside Diameter
:
32.4 mm
Height Under Flange
:
37.8 mm
Colour
:
Black
Material
:
PVC
Full Material
:
Polyvinyl Chloride
Inside Diameter
:
32 mm
Standard Pack: 1000

Order any quantity

1 : £0.196 500 : £0.147 1000 : £0.0944 10000 : £0.0661 For large quantities click 'Request Quote'

In Stock!

Compatible Bolt Hole Size
:
34.9 mm
Outside Diameter
:
35.8 mm
Height Under Flange
:
44.2 mm
Colour
:
Black
Material
:
PVC
Full Material
:
Polyvinyl Chloride
Inside Diameter
:
35.3 mm
Standard Pack: 750

Order any quantity

1 : £0.258 380 : £0.194 750 : £0.124 7500 : £0.087 For large quantities click 'Request Quote'

In Stock!

Compatible Bolt Hole Size
:
47.6 mm
Outside Diameter
:
48.4 mm
Height Under Flange
:
50.8 mm
Colour
:
Black
Material
:
PVC
Full Material
:
Polyvinyl Chloride
Inside Diameter
:
47.6 mm
Standard Pack: 300

Order any quantity

1 : £0.396 150 : £0.297 300 : £0.191 3000 : £0.134 For large quantities click 'Request Quote'

In Stock!

Compatible Bolt Hole Size
:
50.8 mm
Outside Diameter
:
51.7 mm
Height Under Flange
:
50.8 mm
Colour
:
Black
Material
:
PVC
Full Material
:
Polyvinyl Chloride
Inside Diameter
:
50.8 mm
Standard Pack: 250

Order any quantity

1 : £0.441 130 : £0.331 250 : £0.213 2500 : £0.148 For large quantities click 'Request Quote'

In Stock!

Compatible Bolt Hole Size
:
54 mm
Outside Diameter
:
54.9 mm
Height Under Flange
:
50.8 mm
Colour
:
Black
Material
:
PVC
Full Material
:
Polyvinyl Chloride
Inside Diameter
:
54 mm
Standard Pack: 200

Order any quantity

1 : £0.228 1000 : £0.216 2000 : £0.205 4000 : £0.182 For large quantities click 'Request Quote'

In Stock!

Compatible Bolt Hole Size
:
60.3 mm
Outside Diameter
:
61.2 mm
Height Under Flange
:
54.1 mm
Colour
:
Black
Material
:
PVC
Full Material
:
Polyvinyl Chloride
Inside Diameter
:
60.3 mm
Standard Pack: 100

Order any quantity

1 : £0.264 500 : £0.251 1000 : £0.237 2000 : £0.211 For large quantities click 'Request Quote'

In Stock!

Compatible Bolt Hole Size
:
66.7 mm
Outside Diameter
:
67.6 mm
Height Under Flange
:
54.1 mm
Colour
:
Black
Material
:
PVC
Full Material
:
Polyvinyl Chloride
Inside Diameter
:
66.7 mm
Standard Pack: 50

Order any quantity

1 : £0.294 250 : £0.279 500 : £0.264 1000 : £0.235 For large quantities click 'Request Quote'

In Stock!

Compatible Bolt Hole Size
:
92.1 mm
Outside Diameter
:
93 mm
Height Under Flange
:
54.1 mm
Colour
:
Black
Material
:
PVC
Full Material
:
Polyvinyl Chloride
Inside Diameter
:
92.1 mm
Standard Pack: 50

Order any quantity

1 : £0.444 250 : £0.422 500 : £0.40 1000 : £0.355 For large quantities click 'Request Quote'

In Stock!

essential solutions
delivered
Australian flag
Austrian flag
Brazil
Canada
China
Czech Republic flag
Finnish flag
French flag
German flag
Hungarian flag
Indian flag
Italian flag
Japanese flag
Malaysian flag
Netherlands flag
Polish flag
Romanian flag
Singaporean flag
Slovakian flag
South African flag
South Korean flag
Spanish flag
Swedish flag
Swiss flag
Thai flag
Turkish flag
United Arab Emirates flag
United Kingdom flag
United States of America flag