O-Ring Face Seal Caps

LDPE O-Ring Face Seal Caps are designed to protect O-Ring face seal connectors used on hydraulic connections. The longer overall length includes a molded retaining ring at the bottom that snaps under the connector to keep it securely in place during transit and processing.

In Stock!

Free sample available
Refine By Clear Filters
No further refinement
Select(max 5) to Compare
Description
Quantity
Unit Price
Options
Compatible Thread Sizes (All)
:
9/16-18
Outer Ring Inside Diameter
:
19.5 mm
Inner Ring Inside Diameter
:
12.7 mm
Inner Ring Length
:
8.3 mm
Overall Diameter
:
22.2 mm
Colour
:
Blue
Full Material
:
Polyethylene
Compatible Thread Standard (All)
:
JIC
Material
:
PE
Outer Ring Length
:
14.7 mm
Standard Pack: 3500

Order any quantity

1 : £0.493 350 : £0.246 1750 : £0.118 3500 : £0.0741 35000 : £0.0704 70000 : £0.0667 For large quantities click 'Request Quote'

In Stock!

Outer Ring Inside Diameter
:
22.9 mm
Inner Ring Inside Diameter
:
15.1 mm
Inner Ring Length
:
9.4 mm
Overall Diameter
:
25.0 mm
Colour
:
Blue
Full Material
:
Polyethylene
Compatible Thread Standard (All)
:
JIC
Material
:
PE
Outer Ring Length
:
17.1 mm
Standard Pack: 2500

Order any quantity

1 : £0.636 250 : £0.318 1250 : £0.152 2500 : £0.0956 25000 : £0.0908 50000 : £0.086 For large quantities click 'Request Quote'

In Stock!

Outer Ring Inside Diameter
:
26.8 mm
Inner Ring Inside Diameter
:
19.1 mm
Inner Ring Length
:
10.9 mm
Overall Diameter
:
29.4 mm
Colour
:
Blue
Full Material
:
Polyethylene
Compatible Thread Standard (All)
:
JIC
Material
:
PE
Outer Ring Length
:
21.0 mm
Standard Pack: 3000

Order any quantity

1 : £0.782 300 : £0.392 1500 : £0.187 3000 : £0.118 30000 : £0.112 60000 : £0.106 For large quantities click 'Request Quote'

In Stock!

Outer Ring Inside Diameter
:
31.9 mm
Inner Ring Inside Diameter
:
23.0 mm
Inner Ring Length
:
13.5 mm
Overall Diameter
:
34.9 mm
Colour
:
Blue
Full Material
:
Polyethylene
Compatible Thread Standard (All)
:
JIC
Material
:
PE
Outer Ring Length
:
23.4 mm
Standard Pack: 2000

Order any quantity

1 : £0.82 200 : £0.41 1000 : £0.196 2000 : £0.124 20000 : £0.118 40000 : £0.111 For large quantities click 'Request Quote'

In Stock!

Outer Ring Inside Diameter
:
38.9 mm
Inner Ring Inside Diameter
:
27.8 mm
Inner Ring Length
:
14.5 mm
Overall Diameter
:
41.3 mm
Colour
:
Blue
Full Material
:
Polyethylene
Compatible Thread Standard (All)
:
JIC
Material
:
PE
Outer Ring Length
:
26.2 mm
Standard Pack: 1200

Order any quantity

1 : £0.977 120 : £0.488 600 : £0.233 1200 : £0.147 12000 : £0.14 24000 : £0.132 For large quantities click 'Request Quote'

In Stock!

Compatible Thread Sizes (All)
:
1-7/16-12
Outer Ring Inside Diameter
:
45.8 mm
Inner Ring Inside Diameter
:
34.1 mm
Inner Ring Length
:
14.7 mm
Overall Diameter
:
46.8 mm
Colour
:
Blue
Full Material
:
Polyethylene
Compatible Thread Standard (All)
:
JIC
Material
:
PE
Outer Ring Length
:
27.8 mm
Standard Pack: 900

Order any quantity

1 : £3.56 90 : £1.78 450 : £0.849 900 : £0.535 9000 : £0.509 18000 : £0.481 For large quantities click 'Request Quote'

In Stock!

Outer Ring Inside Diameter
:
53.2 mm
Inner Ring Inside Diameter
:
40.5 mm
Inner Ring Length
:
14.7 mm
Overall Diameter
:
54.0 mm
Colour
:
Blue
Full Material
:
Polyethylene
Compatible Thread Standard (All)
:
JIC
Material
:
PE
Outer Ring Length
:
27.8 mm
Standard Pack: 700

Order any quantity

1 : £2.31 70 : £1.16 350 : £0.552 700 : £0.348 7000 : £0.331 14000 : £0.313 For large quantities click 'Request Quote'

In Stock!

Outer Ring Inside Diameter
:
64.0 mm
Inner Ring Inside Diameter
:
47.6 mm
Inner Ring Length
:
14.7 mm
Overall Diameter
:
68.3 mm
Colour
:
Blue
Full Material
:
Polyethylene
Compatible Thread Standard (All)
:
JIC
Material
:
PE
Outer Ring Length
:
27.8 mm
Standard Pack: 450

Order any quantity

1 : £0.273 450 : £0.131 For large quantities click 'Request Quote'

In Stock!

essential solutions
delivered