SAE Butt Weld Covers

In Stock!

Free sample available
Refine By Clear Filters

SAE Code

Compatible Nominal Diameter

More OptionsLess Options(4)

Compatible Flange Type

Colour


Select(max 5) to Compare
Description
Quantity
Unit Price
Options
SAE Code
:
J518-61
Compatible Nominal Diameter
:
16.0 mm
Compatible Flange Type
:
3000 PSI
Inside Height
:
10.5 mm
Inside Diameter
:
33.7 mm
Colour
:
Natural
Full Material
:
Polyethylene
Material
:
PE
Standard Pack: 4000

Order any quantity

1 : £0.371 400 : £0.186 2000 : £0.0883 4000 : £0.0556 40000 : £0.0529 80000 : £0.0501 For large quantities click 'Request Quote'

In Stock!

SAE Code
:
J518-61
Compatible Nominal Diameter
:
19.0 mm
Compatible Flange Type
:
3000 PSI
Inside Height
:
11.0 mm
Inside Diameter
:
38.3 mm
Colour
:
Natural
Full Material
:
Polyethylene
Material
:
PE
Standard Pack: 3000

Order any quantity

1 : £0.397 300 : £0.199 1500 : £0.0949 3000 : £0.0598 30000 : £0.0568 60000 : £0.0538 For large quantities click 'Request Quote'

In Stock!

SAE Code
:
J518-61
Compatible Nominal Diameter
:
25.4 mm
Compatible Flange Type
:
3000 PSI
Inside Height
:
11.8 mm
Inside Diameter
:
44.7 mm
Colour
:
Natural
Full Material
:
Polyethylene
Material
:
PE
Standard Pack: 2000

Order any quantity

1 : £0.484 200 : £0.242 1000 : £0.116 2000 : £0.0728 20000 : £0.0691 40000 : £0.0655 For large quantities click 'Request Quote'

In Stock!

SAE Code
:
J518-61
Compatible Nominal Diameter
:
32.0 mm
Compatible Flange Type
:
3000 PSI
Inside Height
:
11.8 mm
Inside Diameter
:
51.0 mm
Colour
:
Natural
Full Material
:
Polyethylene
Material
:
PE
Standard Pack: 1700

Order any quantity

1 : £0.673 170 : £0.337 850 : £0.161 1700 : £0.101 17000 : £0.0961 34000 : £0.0911 For large quantities click 'Request Quote'

In Stock!

SAE Code
:
J518-61
Compatible Nominal Diameter
:
38.0 mm
Compatible Flange Type
:
3000 PSI
Inside Height
:
11.8 mm
Inside Diameter
:
60.5 mm
Colour
:
Natural
Full Material
:
Polyethylene
Material
:
PE
Standard Pack: 1200

Order any quantity

1 : £0.694 120 : £0.348 600 : £0.166 1200 : £0.104 12000 : £0.0991 24000 : £0.0939 For large quantities click 'Request Quote'

In Stock!

SAE Code
:
J518-61
Compatible Nominal Diameter
:
50.8 mm
Compatible Flange Type
:
3000 PSI
Inside Height
:
14.8 mm
Inside Diameter
:
71.3 mm
Colour
:
Natural
Full Material
:
Polyethylene
Material
:
PE
Standard Pack: 750

Order any quantity

1 : £1.06 75 : £0.53 375 : £0.254 750 : £0.16 7500 : £0.152 15000 : £0.144 For large quantities click 'Request Quote'

In Stock!

SAE Code
:
J518-61
Compatible Nominal Diameter
:
63.5 mm
Compatible Flange Type
:
3000 PSI
Inside Height
:
12.7 mm
Inside Diameter
:
84.0 mm
Colour
:
Natural
Full Material
:
Polyethylene
Material
:
PE
Standard Pack: 550

Order any quantity

1 : £2.61 55 : £1.31 275 : £0.622 550 : £0.391 5500 : £0.372 11000 : £0.353 For large quantities click 'Request Quote'

In Stock!

SAE Code
:
J518-61
Compatible Nominal Diameter
:
12.7 mm
Compatible Flange Type
:
3000 PSI
Inside Height
:
9.0 mm
Inside Diameter
:
30.0 mm
Colour
:
Red
Full Material
:
Polyethylene
Class Pressure Rating (All)
:
3000
Material
:
PE
Specifications/Standards (All)
:
SAE Code 61
Standard Pack: 1000

Order any quantity

1 : £0.481 100 : £0.241 500 : £0.116 1000 : £0.0723 10000 : £0.0686 20000 : £0.065 For large quantities click 'Request Quote'

In Stock!

SAE Code
:
J518-61
Compatible Nominal Diameter
:
19.0 mm
Compatible Flange Type
:
3000 PSI
Inside Height
:
9.0 mm
Inside Diameter
:
37.0 mm
Colour
:
Red
Full Material
:
Polyethylene
Class Pressure Rating (All)
:
3000
Material
:
PE
Specifications/Standards (All)
:
SAE Code 61
Standard Pack: 1000

Order any quantity

1 : £0.57 100 : £0.285 500 : £0.136 1000 : £0.0858 10000 : £0.0815 20000 : £0.0772 For large quantities click 'Request Quote'

In Stock!

SAE Code
:
J518-61
Compatible Nominal Diameter
:
25.4 mm
Compatible Flange Type
:
3000 PSI
Inside Height
:
10.0 mm
Inside Diameter
:
44.0 mm
Colour
:
Red
Full Material
:
Polyethylene
Class Pressure Rating (All)
:
3000
Material
:
PE
Standard Pack: 1000

Order any quantity

1 : £0.616 100 : £0.308 500 : £0.147 1000 : £0.0926 10000 : £0.088 20000 : £0.0833 For large quantities click 'Request Quote'

In Stock!

SAE Code
:
J518-61
Compatible Nominal Diameter
:
32.0 mm
Compatible Flange Type
:
3000 PSI
Inside Height
:
10.0 mm
Inside Diameter
:
50.0 mm
Colour
:
Red
Full Material
:
Polyethylene
Class Pressure Rating (All)
:
3000
Material
:
PE
Standard Pack: 1000

Order any quantity

1 : £0.746 100 : £0.373 500 : £0.178 1000 : £0.112 10000 : £0.107 20000 : £0.101 For large quantities click 'Request Quote'

In Stock!

SAE Code
:
J518-61
Compatible Nominal Diameter
:
38.0 mm
Compatible Flange Type
:
3000 PSI
Inside Height
:
10.0 mm
Inside Diameter
:
60.0 mm
Colour
:
Red
Full Material
:
Polyethylene
Class Pressure Rating (All)
:
3000
Material
:
PE
Standard Pack: 1000

Order any quantity

1 : £0.789 100 : £0.395 500 : £0.189 1000 : £0.119 10000 : £0.113 20000 : £0.107 For large quantities click 'Request Quote'

In Stock!

SAE Code
:
J518-61
Compatible Nominal Diameter
:
50.8 mm
Compatible Flange Type
:
3000 PSI
Inside Height
:
11.0 mm
Inside Diameter
:
70.0 mm
Colour
:
Red
Full Material
:
Polyethylene
Class Pressure Rating (All)
:
3000
Material
:
PE
Standard Pack: 1000

Order any quantity

1 : £0.982 100 : £0.492 500 : £0.235 1000 : £0.148 10000 : £0.141 20000 : £0.134 For large quantities click 'Request Quote'

In Stock!

SAE Code
:
J518-62
Compatible Nominal Diameter
:
12.7 mm
Compatible Flange Type
:
6000 PSI
Inside Height
:
7.7 mm
Inside Diameter
:
31.8 mm
Colour
:
Red
Full Material
:
Polyethylene
Class Pressure Rating (All)
:
6000
Material
:
PE
Standard Pack: 1000

Order any quantity

1 : £0.67 100 : £0.336 500 : £0.161 1000 : £0.101 10000 : £0.0957 20000 : £0.0907 For large quantities click 'Request Quote'

In Stock!

SAE Code
:
J518-62
Compatible Nominal Diameter
:
19.0 mm
Compatible Flange Type
:
6000 PSI
Inside Height
:
8.7 mm
Inside Diameter
:
41.3 mm
Colour
:
Red
Full Material
:
Polyethylene
Class Pressure Rating (All)
:
6000
Material
:
PE
Standard Pack: 1000

Order any quantity

1 : £0.651 100 : £0.326 500 : £0.156 1000 : £0.0979 10000 : £0.0931 20000 : £0.0882 For large quantities click 'Request Quote'

In Stock!

SAE Code
:
J518-62
Compatible Nominal Diameter
:
25.4 mm
Compatible Flange Type
:
6000 PSI
Inside Height
:
9.5 mm
Inside Diameter
:
47.6 mm
Colour
:
Red
Full Material
:
Polyethylene
Class Pressure Rating (All)
:
6000
Material
:
PE
Standard Pack: 1000

Order any quantity

1 : £0.707 100 : £0.354 500 : £0.169 1000 : £0.107 10000 : £0.101 20000 : £0.0957 For large quantities click 'Request Quote'

In Stock!

SAE Code
:
J518-62
Compatible Nominal Diameter
:
32.0 mm
Compatible Flange Type
:
6000 PSI
Inside Height
:
10.3 mm
Inside Diameter
:
54.0 mm
Colour
:
Red
Full Material
:
Polyethylene
Class Pressure Rating (All)
:
6000
Material
:
PE
Standard Pack: 1000

Order any quantity

1 : £0.858 100 : £0.429 500 : £0.206 1000 : £0.129 10000 : £0.123 20000 : £0.117 For large quantities click 'Request Quote'

In Stock!

SAE Code
:
J518-62
Compatible Nominal Diameter
:
38.0 mm
Compatible Flange Type
:
6000 PSI
Inside Height
:
12.6 mm
Inside Diameter
:
63.5 mm
Colour
:
Red
Full Material
:
Polyethylene
Class Pressure Rating (All)
:
6000
Material
:
PE
Standard Pack: 1000

Order any quantity

1 : £0.908 100 : £0.454 500 : £0.217 1000 : £0.137 10000 : £0.13 20000 : £0.123 For large quantities click 'Request Quote'

In Stock!

SAE Code
:
J518-62
Compatible Nominal Diameter
:
50.8 mm
Compatible Flange Type
:
6000 PSI
Inside Height
:
12.6 mm
Inside Diameter
:
79.4 mm
Colour
:
Red
Full Material
:
Polyethylene
Class Pressure Rating (All)
:
6000
Material
:
PE
Standard Pack: 1000

Order any quantity

1 : £1.13 100 : £0.565 500 : £0.271 1000 : £0.171 10000 : £0.162 20000 : £0.154 For large quantities click 'Request Quote'

In Stock!

essential solutions
delivered