Banjo Union Plugs

Our Banjo Union Plugs offered in natural LDPE are ideally suited to prevent ingress of dirt and moisture. They fit banjo unions DIN 7642 B/E.

In Stock!

Free sample available
Print Page
Refine By Clear Filters

Compatible Pipe Outside Diameter

Plug Type

Inside Diameter

Overall Height


Select(max 5) to Compare
Description
Quantity
Unit Price
Options
Compatible Pipe Outside Diameter
:
8.0 mm
Plug Type
:
With Tab
Inside Diameter
:
12.0 mm
Strap Length
:
16 mm
Outside Diameter
:
18.9 mm
Colour
:
Natural
Full Material
:
Low Density Polyethylene
Material
:
LDPE
Standard Pack: 5000

Order any quantity

1 : £0.536 500 : £0.268 2500 : £0.129 5000 : £0.0806 50000 : £0.0765 100000 : £0.0725 For large quantities click 'Request Quote'

In Stock!

Compatible Pipe Outside Diameter
:
8.0 mm
Plug Type
:
Without Tab
Inside Diameter
:
12.3 mm
Overall Height
:
24.5 mm
Outside Diameter
:
14.0 mm
Colour
:
Natural
Full Material
:
Low Density Polyethylene
Material
:
LDPE
Standard Pack: 5000

Order any quantity

1 : £0.311 500 : £0.156 2500 : £0.0742 5000 : £0.0467 50000 : £0.0444 100000 : £0.0421 For large quantities click 'Request Quote'

In Stock!

Compatible Pipe Outside Diameter
:
10.0 mm
Plug Type
:
Without Tab
Inside Diameter
:
14.0 mm
Overall Height
:
26.5 mm
Outside Diameter
:
19.0 mm
Colour
:
Natural
Full Material
:
Low Density Polyethylene
Material
:
LDPE
Standard Pack: 5000

Order any quantity

1 : £0.454 500 : £0.228 2500 : £0.108 5000 : £0.0683 50000 : £0.0649 100000 : £0.0614 For large quantities click 'Request Quote'

In Stock!

essential solutions
delivered
Australian flag
Austrian flag
Brazil
Canada
China
Czech Republic flag
Finnish flag
French flag
German flag
Hungarian flag
Indian flag
Italian flag
Japanese flag
Malaysian flag
Netherlands flag
Polish flag
Romanian flag
Singaporean flag
Slovakian flag
South African flag
South Korean flag
Spanish flag
Swedish flag
Swiss flag
Thai flag
Turkish flag
United Arab Emirates flag
United Kingdom flag
United States of America flag