Anti-Vibration Plugs

Anti-Vibration Plugs are ideal for BSP hydraulic fittings. The notched thread design allows our anti-vibration plugs to prevent parts coming loose during movement. These hydraulic plugs are manufactured in a transparent colour allowing easy inspection of fitted O-rings

In Stock!

Free sample available
Refine By Clear Filters

Overall Height

More OptionsLess Options(1)

Select(max 5) to Compare
Description
Quantity
Unit Price
Options
Thread Type
:
BSP
Compatible Thread Sizes (All)
:
3/8-19
Colour
:
Transparent
Fitting Style
:
Threaded
Threaded Length
:
6.8 mm
Overall Height
:
12.8 mm
Material
:
LDPE
Full Material
:
Low Density Polyethylene
Standard Pack: 500

Order any quantity

1 : £0.423 50 : £0.217 250 : £0.104 500 : £0.0653 5000 : £0.062 10000 : £0.0587 For large quantities click 'Request Quote'

In Stock!

Thread Type
:
BSP
Compatible Thread Sizes (All)
:
5/8-14
Colour
:
Transparent
Fitting Style
:
Threaded
Threaded Length
:
7.3 mm
Overall Height
:
13.3 mm
Full Material
:
Low Density Polyethylene
Standard Pack: 500

Order any quantity

1 : £0.512 50 : £0.257 250 : £0.123 500 : £0.0769 5000 : £0.073 10000 : £0.0692 For large quantities click 'Request Quote'

In Stock!

Thread Type
:
BSP
Compatible Thread Sizes (All)
:
3/4-14
Colour
:
Transparent
Fitting Style
:
Threaded
Threaded Length
:
9.6 mm
Overall Height
:
15.6 mm
Full Material
:
Low Density Polyethylene
Standard Pack: 500

Order any quantity

1 : £0.53 50 : £0.266 250 : £0.127 500 : £0.0798 5000 : £0.0759 10000 : £0.0718 For large quantities click 'Request Quote'

In Stock!

Thread Type
:
BSP
Compatible Thread Sizes (All)
:
1/4-19
Colour
:
Transparent
Fitting Style
:
Threaded
Threaded Length
:
5.0 mm
Overall Height
:
11.0 mm
Full Material
:
Low Density Polyethylene
Standard Pack: 500

Order any quantity

1 : £0.386 50 : £0.194 250 : £0.0921 500 : £0.0581 5000 : £0.0551 10000 : £0.0523 For large quantities click 'Request Quote'

In Stock!

Thread Type
:
BSP
Compatible Thread Sizes (All)
:
1/2-14
Colour
:
Transparent
Fitting Style
:
Threaded
Threaded Length
:
10.5 mm
Overall Height
:
16.5 mm
Full Material
:
Low Density Polyethylene
Standard Pack: 500

Order any quantity

1 : £0.501 50 : £0.25 250 : £0.12 500 : £0.0754 5000 : £0.0717 10000 : £0.0678 For large quantities click 'Request Quote'

In Stock!

essential solutions
delivered
Essentra Components Australia
Essentra Components Austria
Essentra Components Brazil
Essentra Components Canada
Essentra Components China
Essentra Components Czech Republic
Essentra Components Finland
Essentra Components France
Essentra Components Germany
Essentra Components Hungary
Essentra Components India
Essentra Components Italy
Essentra Components Japan
Essentra Components Malaysia
Essentra Components Netherlands
Essentra Components Poland
Essentra Components Romania
Essentra Components Singapore
Essentra Components Slovakia
Essentra Components South Africa
Essentra Components South Korea
Essentra Components Spain
Essentra Components Sweden
Essentra Components Switzerland
Essentra Components Thailand
Essentra Components Turkey
Essentra Components United Arab Emirates
Essentra Components United Kingdom
Essentra Components United States of America