Slottex Plugs

Slottex Plugs are screw on protection plugs that can be applied or removed with screwdriver, spanner or socket. They can be tightened manually or with power tool. The range cover a large offering of dimensions suitable for Metric threads, BSP threads and UNF threads.

In Stock!

Free sample available
Refine By Clear Filters

Compatible Thread Standard

Head Type

Material


Select(max 5) to Compare
Description
Quantity
Unit Price
Options
Compatible Thread Sizes (All)
:
1-1/4-11
Head Type
:
Opened
Colour
:
Yellow
Fitting Style
:
Threaded
Material
:
Nylon
Full Material
:
Nylon 6
Compatible Thread Standard (All)
:
BSP/Gas
Internal Distance Across Flats
:
33.0 mm
Nominal Head Size
:
36.0 mm
Overall Diameter
:
50.0 mm
Overall Height
:
22.5 mm
Sealing
:
1
Threaded Length
:
15.0 mm
Standard Pack: 1000

Order any quantity

1 : £1.40 100 : £0.697 500 : £0.333 1000 : £0.21 10000 : £0.199 20000 : £0.189 For large quantities click 'Request Quote'

In Stock!

Compatible Thread Sizes (All)
:
3/8-24
Head Type
:
Opened
Colour
:
Yellow
Fitting Style
:
Threaded
Material
:
Nylon
Full Material
:
Nylon 6
Compatible Thread Standard (All)
:
UNF
Internal Distance Across Flats
:
6.0 mm
Nominal Head Size
:
9.0 mm
Overall Diameter
:
16.0 mm
Overall Height
:
17.5 mm
Sealing
:
1
Threaded Length
:
10.0 mm
Standard Pack: 5000

Order any quantity

1 : £0.337 500 : £0.168 2500 : £0.0803 5000 : £0.0506 50000 : £0.048 100000 : £0.0455 For large quantities click 'Request Quote'

In Stock!

Compatible Thread Sizes (All)
:
7/16-20
Head Type
:
Opened
Colour
:
Yellow
Fitting Style
:
Threaded
Material
:
Nylon
Full Material
:
Nylon 6
Compatible Thread Standard (All)
:
UNF
Internal Distance Across Flats
:
7.0 mm
Nominal Head Size
:
10.0 mm
Overall Diameter
:
17.0 mm
Overall Height
:
17.5 mm
Sealing
:
1
Threaded Length
:
10.0 mm
Standard Pack: 5000

Order any quantity

1 : £0.352 500 : £0.176 2500 : £0.0839 5000 : £0.0529 50000 : £0.0502 100000 : £0.0476 For large quantities click 'Request Quote'

In Stock!

Compatible Thread Sizes (All)
:
1/2-20
Head Type
:
Opened
Colour
:
Yellow
Fitting Style
:
Threaded
Material
:
Nylon
Full Material
:
Nylon 6
Compatible Thread Standard (All)
:
UNF
Internal Distance Across Flats
:
10.0 mm
Nominal Head Size
:
13.0 mm
Overall Diameter
:
19.0 mm
Overall Height
:
17.5 mm
Sealing
:
1
Threaded Length
:
10.0 mm
Standard Pack: 3000

Order any quantity

1 : £0.367 300 : £0.184 1500 : £0.0876 3000 : £0.0552 30000 : £0.0525 60000 : £0.0497 For large quantities click 'Request Quote'

In Stock!

Compatible Thread Sizes (All)
:
9/16-18
Head Type
:
Opened
Colour
:
Yellow
Fitting Style
:
Threaded
Material
:
Nylon
Full Material
:
Nylon 6
Compatible Thread Standard (All)
:
UNF
Internal Distance Across Flats
:
10.0 mm
Nominal Head Size
:
13.0 mm
Overall Diameter
:
20.5 mm
Overall Height
:
17.5 mm
Sealing
:
1
Threaded Length
:
10.0 mm
Standard Pack: 3000

Order any quantity

1 : £0.412 300 : £0.207 1500 : £0.0984 3000 : £0.062 30000 : £0.0589 60000 : £0.0559 For large quantities click 'Request Quote'

In Stock!

Compatible Thread Sizes (All)
:
5/8-18
Head Type
:
Opened
Colour
:
Yellow
Fitting Style
:
Threaded
Material
:
Nylon
Full Material
:
Nylon 6
Compatible Thread Standard (All)
:
UNF
Internal Distance Across Flats
:
12.0 mm
Nominal Head Size
:
15.0 mm
Overall Diameter
:
22.0 mm
Overall Height
:
17.5 mm
Sealing
:
1
Threaded Length
:
10.0 mm
Standard Pack: 3000

Order any quantity

1 : £0.458 300 : £0.229 1500 : £0.109 3000 : £0.0689 30000 : £0.0654 60000 : £0.062 For large quantities click 'Request Quote'

In Stock!

Compatible Thread Sizes (All)
:
3/4-16
Head Type
:
Opened
Colour
:
Yellow
Fitting Style
:
Threaded
Material
:
Nylon
Full Material
:
Nylon 6
Compatible Thread Standard (All)
:
UNF
Internal Distance Across Flats
:
16.0 mm
Nominal Head Size
:
19.0 mm
Overall Diameter
:
26.0 mm
Overall Height
:
17.5 mm
Sealing
:
1
Threaded Length
:
10.0 mm
Standard Pack: 3000

Order any quantity

1 : £0.592 300 : £0.296 1500 : £0.142 3000 : £0.089 30000 : £0.0846 60000 : £0.0801 For large quantities click 'Request Quote'

In Stock!

Compatible Thread Sizes (All)
:
7/8-14
Head Type
:
Opened
Colour
:
Yellow
Fitting Style
:
Threaded
Material
:
Nylon
Full Material
:
Nylon 6
Compatible Thread Standard (All)
:
UNF
Internal Distance Across Flats
:
18.0 mm
Nominal Head Size
:
21.0 mm
Overall Diameter
:
28.5 mm
Overall Height
:
19.5 mm
Sealing
:
1
Threaded Length
:
12.0 mm
Standard Pack: 3000

Order any quantity

1 : £0.68 300 : £0.34 1500 : £0.163 3000 : £0.102 30000 : £0.0972 60000 : £0.092 For large quantities click 'Request Quote'

In Stock!

Compatible Thread Sizes (All)
:
1-14
Head Type
:
Opened
Colour
:
Yellow
Fitting Style
:
Threaded
Material
:
Nylon
Full Material
:
Nylon 6
Compatible Thread Standard (All)
:
UNF
Internal Distance Across Flats
:
21.0 mm
Nominal Head Size
:
24.0 mm
Overall Diameter
:
31.5 mm
Overall Height
:
19.5 mm
Sealing
:
1
Threaded Length
:
12.0 mm
Standard Pack: 1000

Order any quantity

1 : £0.832 100 : £0.416 500 : £0.199 1000 : £0.126 10000 : £0.12 20000 : £0.113 For large quantities click 'Request Quote'

In Stock!

Compatible Thread Sizes (All)
:
1-1/16-12
Head Type
:
Opened
Colour
:
Yellow
Fitting Style
:
Threaded
Material
:
Nylon
Full Material
:
Nylon 6
Compatible Thread Standard (All)
:
UNF
Internal Distance Across Flats
:
21.0 mm
Nominal Head Size
:
24.0 mm
Overall Diameter
:
33.0 mm
Overall Height
:
19.5 mm
Sealing
:
1
Threaded Length
:
12.0 mm
Standard Pack: 1000

Order any quantity

1 : £0.859 100 : £0.43 500 : £0.206 1000 : £0.129 10000 : £0.123 20000 : £0.117 For large quantities click 'Request Quote'

In Stock!

Compatible Thread Sizes (All)
:
1-5/16-12
Head Type
:
Opened
Colour
:
Yellow
Fitting Style
:
Threaded
Material
:
Nylon
Full Material
:
Nylon 6
Compatible Thread Standard (All)
:
UNF
Internal Distance Across Flats
:
27.0 mm
Nominal Head Size
:
30.0 mm
Overall Diameter
:
40.0 mm
Overall Height
:
22.5 mm
Sealing
:
1
Threaded Length
:
15.0 mm
Standard Pack: 1000

Order any quantity

1 : £1.10 100 : £0.55 500 : £0.263 1000 : £0.165 10000 : £0.158 20000 : £0.149 For large quantities click 'Request Quote'

In Stock!

Compatible Thread Sizes (All)
:
1-5/8-12
Head Type
:
Opened
Colour
:
Yellow
Fitting Style
:
Threaded
Material
:
Nylon
Full Material
:
Nylon 6
Compatible Thread Standard (All)
:
UNF
Internal Distance Across Flats
:
33.0 mm
Nominal Head Size
:
36.0 mm
Overall Diameter
:
47.5 mm
Overall Height
:
22.5 mm
Sealing
:
1
Threaded Length
:
15.0 mm
Standard Pack: 500

Order any quantity

1 : £0.0955 500 : £0.046 For large quantities click 'Request Quote'

In Stock!

Compatible Thread Sizes (All)
:
1-7/8-12
Head Type
:
Opened
Colour
:
Yellow
Fitting Style
:
Threaded
Material
:
Nylon
Full Material
:
Nylon 6
Compatible Thread Standard (All)
:
UNF
Internal Distance Across Flats
:
33.0 mm
Nominal Head Size
:
36.0 mm
Overall Diameter
:
54.0 mm
Overall Height
:
22.5 mm
Sealing
:
1
Threaded Length
:
15.0 mm
Standard Pack: 500

Order any quantity

1 : £1.45 50 : £0.725 250 : £0.346 500 : £0.218 5000 : £0.208 10000 : £0.197 For large quantities click 'Request Quote'

In Stock!

Compatible Thread Sizes (All)
:
5/8-14
Head Type
:
Opened
Colour
:
Yellow
Fitting Style
:
Threaded
Material
:
Nylon 6
Full Material
:
Nylon 6
Compatible Thread Standard (All)
:
BSP/Gas
Internal Distance Across Flats
:
19.0 mm
Nominal Head Size
:
22.0 mm
Overall Diameter
:
29.5 mm
Overall Height
:
19.5 mm
Sealing
:
1
Threaded Length
:
12.0 mm
Standard Pack: 500

Order any quantity

1 : £0.0616 500 : £0.0297 For large quantities click 'Request Quote'

In Stock!

Compatible Thread Sizes (All)
:
7/8-14
Head Type
:
Opened
Colour
:
Yellow
Fitting Style
:
Threaded
Material
:
Nylon 6
Full Material
:
Nylon 6
Compatible Thread Standard (All)
:
BSP/Gas
Internal Distance Across Flats
:
24.0 mm
Nominal Head Size
:
27.0 mm
Overall Diameter
:
37.0 mm
Overall Height
:
19.5 mm
Sealing
:
1
Threaded Length
:
12.0 mm
Standard Pack: 500

Order any quantity

1 : £1.13 50 : £0.562 250 : £0.27 500 : £0.17 5000 : £0.161 10000 : £0.153 For large quantities click 'Request Quote'

In Stock!

Compatible Thread Sizes (All)
:
1-1/2-11
Head Type
:
Opened
Colour
:
Yellow
Fitting Style
:
Threaded
Material
:
Nylon 6
Full Material
:
Nylon 6
Compatible Thread Standard (All)
:
BSP/Gas
Internal Distance Across Flats
:
37.0 mm
Nominal Head Size
:
41.0 mm
Overall Diameter
:
56.0 mm
Overall Height
:
24.0 mm
Sealing
:
1
Threaded Length
:
15.0 mm
Standard Pack: 250

Order any quantity

1 : £2.75 25 : £1.38 125 : £0.656 250 : £0.413 2500 : £0.392 5000 : £0.372 For large quantities click 'Request Quote'

In Stock!

Compatible Thread Sizes (All)
:
2-11
Head Type
:
Opened
Colour
:
Yellow
Fitting Style
:
Threaded
Material
:
Nylon 6
Full Material
:
Nylon 6
Compatible Thread Standard (All)
:
BSP/Gas
Internal Distance Across Flats
:
51.0 mm
Nominal Head Size
:
55.0 mm
Overall Diameter
:
68.0 mm
Overall Height
:
24.0 mm
Sealing
:
1
Threaded Length
:
15.0 mm
Standard Pack: 100

Order any quantity

1 : £3.80 10 : £1.90 50 : £0.904 100 : £0.57 1000 : £0.542 2000 : £0.513 For large quantities click 'Request Quote'

In Stock!

Head Type
:
Closed
Colour
:
Yellow
Fitting Style
:
Threaded
Material
:
HDPE
Full Material
:
High Density Polyethylene
Compatible Thread Standard (All)
:
Metric
Nominal Head Size
:
10.0 mm
Overall Diameter
:
12.0 mm
Overall Height
:
14.0 mm
Sealing
:
0
Standard Pack: 5000

Order any quantity

1 : £0.451 500 : £0.226 2500 : £0.108 5000 : £0.0678 50000 : £0.0644 100000 : £0.0611 For large quantities click 'Request Quote'

In Production!

Head Type
:
Closed
Colour
:
Yellow
Fitting Style
:
Threaded
Material
:
HDPE
Full Material
:
High Density Polyethylene
Compatible Thread Standard (All)
:
Metric
Nominal Head Size
:
16.0 mm
Overall Diameter
:
19.0 mm
Overall Height
:
17.0 mm
Sealing
:
0
Standard Pack: 3000

Order any quantity

1 : £0.581 300 : £0.29 1500 : £0.139 3000 : £0.0873 30000 : £0.0829 60000 : £0.0785 For large quantities click 'Request Quote'

In Stock!

Compatible Thread Sizes (All)
:
M8 x 1.0
Head Type
:
Opened
Colour
:
Yellow
Fitting Style
:
Threaded
Material
:
Nylon
Full Material
:
Nylon 6
Compatible Thread Standard (All)
:
Metric
Internal Distance Across Flats
:
4.0 mm
Nominal Head Size
:
7.0 mm
Overall Diameter
:
12.5 mm
Overall Height
:
15.5 mm
Sealing
:
1
Threaded Length
:
8.0 mm
Standard Pack: 5000

Order any quantity

1 : £0.352 500 : £0.176 2500 : £0.0839 5000 : £0.0529 50000 : £0.0502 100000 : £0.0476 For large quantities click 'Request Quote'

In Stock!

Compatible Thread Sizes (All)
:
M10 x 1.0
Head Type
:
Opened
Colour
:
Yellow
Fitting Style
:
Threaded
Material
:
Nylon
Full Material
:
Nylon 6
Compatible Thread Standard (All)
:
Metric
Internal Distance Across Flats
:
6.0 mm
Nominal Head Size
:
9.0 mm
Overall Diameter
:
14.5 mm
Overall Height
:
16.5 mm
Sealing
:
1
Threaded Length
:
9.0 mm
Standard Pack: 5000

Order any quantity

1 : £0.365 500 : £0.183 2500 : £0.087 5000 : £0.0548 50000 : £0.0522 100000 : £0.0494 For large quantities click 'Request Quote'

In Stock!

Compatible Thread Sizes (All)
:
M12 x 1.5
Head Type
:
Opened
Colour
:
Yellow
Fitting Style
:
Threaded
Material
:
Nylon
Full Material
:
Nylon 6
Compatible Thread Standard (All)
:
Metric
Internal Distance Across Flats
:
7.0 mm
Nominal Head Size
:
10.0 mm
Overall Diameter
:
17.0 mm
Overall Height
:
16.5 mm
Sealing
:
1
Threaded Length
:
9.0 mm
Standard Pack: 5000

Order any quantity

1 : £0.378 500 : £0.189 2500 : £0.0903 5000 : £0.0569 50000 : £0.0541 100000 : £0.0512 For large quantities click 'Request Quote'

In Stock!

Compatible Thread Sizes (All)
:
M20 x 1.5
Head Type
:
Opened
Colour
:
Yellow
Fitting Style
:
Threaded
Material
:
Nylon
Full Material
:
Nylon 6
Compatible Thread Standard (All)
:
Metric
Internal Distance Across Flats
:
16.0 mm
Nominal Head Size
:
19.0 mm
Overall Diameter
:
26.0 mm
Overall Height
:
17.5 mm
Sealing
:
1
Threaded Length
:
10.0 mm
Standard Pack: 3000

Order any quantity

1 : £0.594 300 : £0.297 1500 : £0.142 3000 : £0.0893 30000 : £0.0848 60000 : £0.0803 For large quantities click 'Request Quote'

In Stock!

Compatible Thread Sizes (All)
:
M12 x 1.0
Head Type
:
Opened
Colour
:
Yellow
Fitting Style
:
Threaded
Material
:
Nylon
Full Material
:
Nylon 6
Compatible Thread Standard (All)
:
Metric
Internal Distance Across Flats
:
7.0 mm
Nominal Head Size
:
10.0 mm
Overall Diameter
:
17.0 mm
Overall Height
:
16.5 mm
Sealing
:
1
Threaded Length
:
9.0 mm
Standard Pack: 500

Order any quantity

1 : £0.373 50 : £0.187 250 : £0.0891 500 : £0.0561 5000 : £0.0533 10000 : £0.0506 For large quantities click 'Request Quote'

In Stock!

Compatible Thread Sizes (All)
:
M10 x 1.5
Head Type
:
Opened
Colour
:
Yellow
Fitting Style
:
Threaded
Material
:
Nylon
Full Material
:
Nylon 6
Compatible Thread Standard (All)
:
Metric
Internal Distance Across Flats
:
6.0 mm
Nominal Head Size
:
9.0 mm
Overall Diameter
:
14.5 mm
Overall Height
:
16.5 mm
Sealing
:
1
Threaded Length
:
9.0 mm
Standard Pack: 500

Order any quantity

1 : £0.346 50 : £0.174 250 : £0.0826 500 : £0.052 5000 : £0.0495 10000 : £0.0469 For large quantities click 'Request Quote'

In Stock!

Compatible Thread Sizes (All)
:
M24 x 1.5
Head Type
:
Opened
Colour
:
Yellow
Fitting Style
:
Threaded
Material
:
Nylon
Full Material
:
Nylon 6
Compatible Thread Standard (All)
:
Metric
Internal Distance Across Flats
:
21.0 mm
Nominal Head Size
:
24.0 mm
Overall Diameter
:
30.0 mm
Overall Height
:
17.5 mm
Sealing
:
1
Threaded Length
:
10.0 mm
Standard Pack: 500

Order any quantity

1 : £0.833 50 : £0.417 250 : £0.199 500 : £0.126 5000 : £0.12 10000 : £0.113 For large quantities click 'Request Quote'

In Stock!

Compatible Thread Sizes (All)
:
M26 x 1.5
Head Type
:
Opened
Colour
:
Yellow
Fitting Style
:
Threaded
Material
:
Nylon
Full Material
:
Nylon 6
Compatible Thread Standard (All)
:
Metric
Internal Distance Across Flats
:
21.0 mm
Nominal Head Size
:
24.0 mm
Overall Diameter
:
32.0 mm
Overall Height
:
20.5 mm
Sealing
:
1
Threaded Length
:
12.0 mm
Standard Pack: 500

Order any quantity

1 : £0.974 50 : £0.487 250 : £0.233 500 : £0.147 5000 : £0.14 10000 : £0.132 For large quantities click 'Request Quote'

In Stock!

Compatible Thread Sizes (All)
:
M27 x 1.5
Head Type
:
Opened
Colour
:
Yellow
Fitting Style
:
Threaded
Material
:
Nylon
Full Material
:
Nylon 6
Compatible Thread Standard (All)
:
Metric
Internal Distance Across Flats
:
21.0 mm
Nominal Head Size
:
24.0 mm
Overall Diameter
:
33.0 mm
Overall Height
:
20.5 mm
Sealing
:
1
Threaded Length
:
12.0 mm
Standard Pack: 500

Order any quantity

1 : £1.03 50 : £0.517 250 : £0.248 500 : £0.156 5000 : £0.148 10000 : £0.141 For large quantities click 'Request Quote'

In Stock!

Compatible Thread Sizes (All)
:
M28 x 1.5
Head Type
:
Opened
Colour
:
Yellow
Fitting Style
:
Threaded
Material
:
Nylon
Full Material
:
Nylon 6
Compatible Thread Standard (All)
:
Metric
Internal Distance Across Flats
:
21.0 mm
Nominal Head Size
:
24.0 mm
Overall Diameter
:
34.0 mm
Overall Height
:
20.5 mm
Sealing
:
1
Threaded Length
:
12.0 mm
Standard Pack: 500

Order any quantity

1 : £1.12 50 : £0.56 250 : £0.267 500 : £0.169 5000 : £0.16 10000 : £0.152 For large quantities click 'Request Quote'

In Stock!

Compatible Thread Sizes (All)
:
M30 x 1.5
Head Type
:
Opened
Colour
:
Yellow
Fitting Style
:
Threaded
Material
:
Nylon
Full Material
:
Nylon 6
Compatible Thread Standard (All)
:
Metric
Internal Distance Across Flats
:
21.0 mm
Nominal Head Size
:
24.0 mm
Overall Diameter
:
38.0 mm
Overall Height
:
20.5 mm
Sealing
:
1
Threaded Length
:
12.0 mm
Standard Pack: 500

Order any quantity

1 : £1.33 25 : £0.664 125 : £0.318 250 : £0.20 2500 : £0.19 5000 : £0.18 For large quantities click 'Request Quote'

In Stock!

Compatible Thread Sizes (All)
:
M32 x 1.5
Head Type
:
Opened
Colour
:
Yellow
Fitting Style
:
Threaded
Material
:
Nylon
Full Material
:
Nylon 6
Compatible Thread Standard (All)
:
Metric
Internal Distance Across Flats
:
21.0 mm
Nominal Head Size
:
24.0 mm
Overall Diameter
:
40.0 mm
Overall Height
:
20.5 mm
Sealing
:
1
Threaded Length
:
12.0 mm
Standard Pack: 500

Order any quantity

1 : £1.42 50 : £0.705 250 : £0.337 500 : £0.212 5000 : £0.201 10000 : £0.191 For large quantities click 'Request Quote'

In Stock!

Compatible Thread Sizes (All)
:
M36 x 1.5
Head Type
:
Opened
Colour
:
Yellow
Fitting Style
:
Threaded
Material
:
Nylon
Full Material
:
Nylon 6
Compatible Thread Standard (All)
:
Metric
Internal Distance Across Flats
:
21.0 mm
Nominal Head Size
:
24.0 mm
Overall Diameter
:
45.0 mm
Overall Height
:
20.5 mm
Sealing
:
1
Threaded Length
:
12.0 mm
Standard Pack: 500

Order any quantity

1 : £1.68 50 : £0.839 250 : £0.402 500 : £0.253 5000 : £0.241 10000 : £0.228 For large quantities click 'Request Quote'

In Stock!

Compatible Thread Sizes (All)
:
M38 x 1.5
Head Type
:
Opened
Colour
:
Yellow
Fitting Style
:
Threaded
Material
:
Nylon
Full Material
:
Nylon 6
Compatible Thread Standard (All)
:
Metric
Internal Distance Across Flats
:
21.0 mm
Nominal Head Size
:
24.0 mm
Overall Diameter
:
48.0 mm
Overall Height
:
20.5 mm
Sealing
:
1
Threaded Length
:
12.0 mm
Standard Pack: 250

Order any quantity

1 : £1.80 25 : £0.902 125 : £0.431 250 : £0.271 2500 : £0.258 5000 : £0.245 For large quantities click 'Request Quote'

In Stock!

Compatible Thread Sizes (All)
:
M45 x 1.5
Head Type
:
Opened
Colour
:
Yellow
Fitting Style
:
Threaded
Material
:
Nylon
Full Material
:
Nylon 6
Compatible Thread Standard (All)
:
Metric
Internal Distance Across Flats
:
27.0 mm
Nominal Head Size
:
30.0 mm
Overall Diameter
:
52.0 mm
Overall Height
:
21.5 mm
Sealing
:
1
Threaded Length
:
12.0 mm
Standard Pack: 250

Order any quantity

1 : £2.30 25 : £1.16 125 : £0.55 250 : £0.347 2500 : £0.329 5000 : £0.312 For large quantities click 'Request Quote'

In Stock!

Compatible Thread Sizes (All)
:
M27 x 2.0
Head Type
:
Opened
Colour
:
Yellow
Fitting Style
:
Threaded
Material
:
Nylon
Full Material
:
Nylon 6
Compatible Thread Standard (All)
:
Metric
Internal Distance Across Flats
:
21.0 mm
Nominal Head Size
:
24.0 mm
Overall Diameter
:
33.0 mm
Overall Height
:
22.0 mm
Sealing
:
1
Threaded Length
:
13.5 mm
Standard Pack: 500

Order any quantity

1 : £1.33 50 : £0.664 250 : £0.318 500 : £0.20 5000 : £0.19 10000 : £0.18 For large quantities click 'Request Quote'

In Stock!

Compatible Thread Sizes (All)
:
M30 x 2.0
Head Type
:
Opened
Colour
:
Yellow
Fitting Style
:
Threaded
Material
:
Nylon
Full Material
:
Nylon 6
Compatible Thread Standard (All)
:
Metric
Internal Distance Across Flats
:
21.0 mm
Nominal Head Size
:
24.0 mm
Overall Diameter
:
38.0 mm
Overall Height
:
22.0 mm
Sealing
:
1
Threaded Length
:
13.5 mm
Standard Pack: 250

Order any quantity

1 : £1.50 25 : £0.746 125 : £0.356 250 : £0.225 2500 : £0.213 5000 : £0.202 For large quantities click 'Request Quote'

In Stock!

Compatible Thread Sizes (All)
:
M33 x 2.0
Head Type
:
Opened
Colour
:
Yellow
Fitting Style
:
Threaded
Material
:
Nylon
Full Material
:
Nylon 6
Compatible Thread Standard (All)
:
Metric
Internal Distance Across Flats
:
21.0 mm
Nominal Head Size
:
24.0 mm
Overall Diameter
:
40.0 mm
Overall Height
:
22.0 mm
Sealing
:
1
Threaded Length
:
13.5 mm
Standard Pack: 250

Order any quantity

1 : £1.66 25 : £0.829 125 : £0.396 250 : £0.25 2500 : £0.237 5000 : £0.225 For large quantities click 'Request Quote'

In Stock!

Compatible Thread Sizes (All)
:
M36 x 2.0
Head Type
:
Opened
Colour
:
Yellow
Fitting Style
:
Threaded
Material
:
Nylon
Full Material
:
Nylon 6
Compatible Thread Standard (All)
:
Metric
Internal Distance Across Flats
:
21.0 mm
Nominal Head Size
:
24.0 mm
Overall Diameter
:
45.0 mm
Overall Height
:
22.0 mm
Sealing
:
1
Threaded Length
:
13.5 mm
Standard Pack: 250

Order any quantity

1 : £1.89 25 : £0.943 125 : £0.451 250 : £0.284 2500 : £0.27 5000 : £0.255 For large quantities click 'Request Quote'

In Stock!

Compatible Thread Sizes (All)
:
M42 x 2.0
Head Type
:
Opened
Colour
:
Yellow
Fitting Style
:
Threaded
Material
:
Nylon
Full Material
:
Nylon 6
Compatible Thread Standard (All)
:
Metric
Internal Distance Across Flats
:
27.0 mm
Nominal Head Size
:
30.0 mm
Overall Diameter
:
50.0 mm
Overall Height
:
22.0 mm
Sealing
:
1
Threaded Length
:
13.5 mm
Standard Pack: 250

Order any quantity

1 : £2.24 25 : £1.12 125 : £0.535 250 : £0.337 2500 : £0.32 5000 : £0.303 For large quantities click 'Request Quote'

In Stock!

Compatible Thread Sizes (All)
:
M45 x 2.0
Head Type
:
Opened
Colour
:
Yellow
Fitting Style
:
Threaded
Material
:
Nylon
Full Material
:
Nylon 6
Compatible Thread Standard (All)
:
Metric
Internal Distance Across Flats
:
27.0 mm
Nominal Head Size
:
30.0 mm
Overall Diameter
:
52.0 mm
Overall Height
:
22.0 mm
Sealing
:
1
Threaded Length
:
13.5 mm
Standard Pack: 250

Order any quantity

1 : £2.53 13 : £1.26 63 : £0.564 125 : £0.381 1250 : £0.361 2500 : £0.342 For large quantities click 'Request Quote'

In Stock!

Compatible Thread Sizes (All)
:
M48 x 2.0
Head Type
:
Opened
Colour
:
Yellow
Fitting Style
:
Threaded
Material
:
Nylon
Full Material
:
Nylon 6
Compatible Thread Standard (All)
:
Metric
Internal Distance Across Flats
:
27.0 mm
Nominal Head Size
:
30.0 mm
Overall Diameter
:
55.0 mm
Overall Height
:
23.0 mm
Sealing
:
1
Threaded Length
:
13.5 mm
Standard Pack: 100

Order any quantity

1 : £2.74 10 : £1.38 50 : £0.654 100 : £0.412 1000 : £0.391 2000 : £0.371 For large quantities click 'Request Quote'

In Stock!

Compatible Thread Sizes (All)
:
M52 x 2.0
Head Type
:
Opened
Colour
:
Yellow
Fitting Style
:
Threaded
Material
:
Nylon
Full Material
:
Nylon 6
Compatible Thread Standard (All)
:
Metric
Internal Distance Across Flats
:
27.0 mm
Nominal Head Size
:
30.0 mm
Overall Diameter
:
60.0 mm
Overall Height
:
23.0 mm
Sealing
:
1
Threaded Length
:
13.5 mm
Standard Pack: 100

Order any quantity

1 : £3.07 10 : £1.54 50 : £0.733 100 : £0.461 1000 : £0.439 2000 : £0.416 For large quantities click 'Request Quote'

In Stock!

Compatible Thread Sizes (All)
:
M14 x 1.5
Head Type
:
Opened
Colour
:
Yellow
Fitting Style
:
Threaded
Material
:
Nylon
Full Material
:
Nylon 6
Compatible Thread Standard (All)
:
Metric
Internal Distance Across Flats
:
10.0 mm
Nominal Head Size
:
13.0 mm
Overall Diameter
:
19.0 mm
Overall Height
:
16.5 mm
Sealing
:
1
Threaded Length
:
10.0 mm
Standard Pack: 1000

Order any quantity

1 : £0.419 500 : £0.20 1000 : £0.169 2500 : £0.0946 5000 : £0.0631 50000 : £0.0599 100000 : £0.0567 For large quantities click 'Request Quote'

In Stock!

Compatible Thread Sizes (All)
:
M16 x 1.5
Head Type
:
Opened
Colour
:
Yellow
Fitting Style
:
Threaded
Material
:
Nylon
Full Material
:
Nylon 6
Compatible Thread Standard (All)
:
Metric
Internal Distance Across Flats
:
12.0 mm
Nominal Head Size
:
15.0 mm
Overall Diameter
:
22.3 mm
Overall Height
:
17.5 mm
Sealing
:
1
Threaded Length
:
9.3 mm
Standard Pack: 500

Order any quantity

1 : £0.472 500 : £0.213 2500 : £0.107 5000 : £0.071 50000 : £0.0674 100000 : £0.0639 For large quantities click 'Request Quote'

In Stock!

Compatible Thread Sizes (All)
:
M18 x 1.5
Head Type
:
Opened
Colour
:
Yellow
Fitting Style
:
Threaded
Material
:
Nylon
Full Material
:
Nylon 6
Compatible Thread Standard (All)
:
Metric
Internal Distance Across Flats
:
14.0 mm
Nominal Head Size
:
17.0 mm
Overall Diameter
:
24.0 mm
Overall Height
:
17.5 mm
Sealing
:
1
Threaded Length
:
9.0 mm
Standard Pack: 500

Order any quantity

1 : £0.569 300 : £0.254 500 : £0.226 1500 : £0.128 3000 : £0.0854 30000 : £0.0812 60000 : £0.077 For large quantities click 'Request Quote'

In Stock!

Compatible Thread Sizes (All)
:
M22 x 1.5
Head Type
:
Opened
Colour
:
Yellow
Fitting Style
:
Threaded
Material
:
Nylon
Full Material
:
Nylon 6
Compatible Thread Standard (All)
:
Metric
Internal Distance Across Flats
:
18.0 mm
Nominal Head Size
:
21.0 mm
Overall Diameter
:
28.0 mm
Overall Height
:
17.5 mm
Sealing
:
1
Threaded Length
:
10.0 mm
Standard Pack: 500

Order any quantity

1 : £0.80 300 : £0.358 500 : £0.317 1500 : £0.181 3000 : £0.121 30000 : £0.114 60000 : £0.109 For large quantities click 'Request Quote'

In Stock!

Compatible Thread Sizes (All)
:
1/4-19
Head Type
:
Opened
Colour
:
Yellow
Fitting Style
:
Threaded
Material
:
Nylon
Full Material
:
Nylon 6
Compatible Thread Standard (All)
:
BSP
Internal Distance Across Flats
:
10.0 mm
Nominal Head Size
:
13.0 mm
Overall Diameter
:
19.0 mm
Overall Height
:
17.5 mm
Sealing
:
1
Threaded Length
:
10.0 mm
Standard Pack: 1000

Order any quantity

1 : £0.433 500 : £0.207 1000 : £0.174 2500 : £0.0977 5000 : £0.0652 50000 : £0.0619 100000 : £0.0586 For large quantities click 'Request Quote'

In Stock!

Compatible Thread Sizes (All)
:
3/8-19
Head Type
:
Opened
Colour
:
Yellow
Fitting Style
:
Threaded
Material
:
Nylon
Full Material
:
Nylon 6
Compatible Thread Standard (All)
:
BSP
Internal Distance Across Flats
:
12.0 mm
Nominal Head Size
:
15.0 mm
Overall Diameter
:
22.0 mm
Overall Height
:
17.5 mm
Sealing
:
1
Threaded Length
:
10.0 mm
Standard Pack: 500

Order any quantity

1 : £0.569 500 : £0.257 2500 : £0.128 5000 : £0.0854 50000 : £0.0812 100000 : £0.077 For large quantities click 'Request Quote'

In Stock!

Compatible Thread Sizes (All)
:
1/2-14
Head Type
:
Opened
Colour
:
Yellow
Fitting Style
:
Threaded
Material
:
Nylon
Full Material
:
Nylon 6
Compatible Thread Standard (All)
:
BSP
Internal Distance Across Flats
:
16.0 mm
Nominal Head Size
:
19.0 mm
Overall Diameter
:
27.0 mm
Overall Height
:
19.5 mm
Sealing
:
1
Threaded Length
:
12.0 mm
Standard Pack: 500

Order any quantity

1 : £0.693 300 : £0.31 500 : £0.275 1500 : £0.157 3000 : £0.104 30000 : £0.099 60000 : £0.0938 For large quantities click 'Request Quote'

In Stock!

Compatible Thread Sizes (All)
:
3/4-14
Head Type
:
Opened
Colour
:
Yellow
Fitting Style
:
Threaded
Material
:
Nylon
Full Material
:
Nylon 6
Compatible Thread Standard (All)
:
BSP
Internal Distance Across Flats
:
21.0 mm
Nominal Head Size
:
24.0 mm
Overall Diameter
:
32.0 mm
Overall Height
:
19.5 mm
Sealing
:
1
Threaded Length
:
12.0 mm
Standard Pack: 250

Order any quantity

1 : £0.972 200 : £0.434 250 : £0.406 1000 : £0.219 2000 : £0.146 20000 : £0.139 40000 : £0.132 For large quantities click 'Request Quote'

In Stock!

Compatible Thread Sizes (All)
:
1-11
Head Type
:
Opened
Colour
:
Yellow
Fitting Style
:
Threaded
Material
:
Nylon
Full Material
:
Nylon 6
Compatible Thread Standard (All)
:
BSP
Internal Distance Across Flats
:
27.0 mm
Nominal Head Size
:
30.0 mm
Overall Diameter
:
40.0 mm
Overall Height
:
22.5 mm
Sealing
:
1
Threaded Length
:
15.0 mm
Standard Pack: 100

Order any quantity

1 : £1.25 100 : £0.563 500 : £0.282 1000 : £0.188 10000 : £0.178 20000 : £0.17 For large quantities click 'Request Quote'

In Stock!

Compatible Thread Sizes (All)
:
1/8-28
Head Type
:
Opened
Colour
:
Yellow
Fitting Style
:
Threaded
Material
:
Nylon
Full Material
:
Nylon 6
Compatible Thread Standard (All)
:
BSP
Internal Distance Across Flats
:
9.0 mm
Nominal Head Size
:
12.0 mm
Overall Diameter
:
16.0 mm
Overall Height
:
15.5 mm
Sealing
:
1
Threaded Length
:
8.0 mm
Standard Pack: 1000

Order any quantity

1 : £0.39 500 : £0.187 1000 : £0.157 2500 : £0.088 5000 : £0.0587 50000 : £0.0558 100000 : £0.0528 For large quantities click 'Request Quote'

In Stock!

Compatible Thread Sizes (All)
:
M8 x 1.0
Head Type
:
Closed
Colour
:
Yellow
Fitting Style
:
Threaded
Material
:
HDPE
Full Material
:
High Density Polyethylene
Compatible Thread Standard (All)
:
Metric
Nominal Head Size
:
7.0 mm
Overall Diameter
:
12.0 mm
Overall Height
:
14.2 mm
Sealing
:
0
Threaded Length
:
7.0 mm
Standard Pack: 5000

Order any quantity

1 : £0.623 500 : £0.311 2500 : £0.15 5000 : £0.0936 25000 : £0.0737 50000 : £0.0644 125000 : £0.0568 250000 : £0.0522 For large quantities click 'Request Quote'

In Stock!

Compatible Thread Sizes (All)
:
M10 x 1.0
Head Type
:
Closed
Colour
:
Yellow
Fitting Style
:
Threaded
Material
:
HDPE
Full Material
:
High Density Polyethylene
Compatible Thread Standard (All)
:
Metric
Nominal Head Size
:
9.0 mm
Overall Diameter
:
14.0 mm
Overall Height
:
13.2 mm
Sealing
:
0
Threaded Length
:
6.0 mm
Standard Pack: 5000

Order any quantity

1 : £0.488 500 : £0.244 2500 : £0.117 5000 : £0.0734 25000 : £0.0578 50000 : £0.0506 125000 : £0.0445 250000 : £0.0409 For large quantities click 'Request Quote'

In Stock!

Compatible Thread Sizes (All)
:
M12 x 1.0
Head Type
:
Closed
Colour
:
Yellow
Fitting Style
:
Threaded
Material
:
HDPE
Full Material
:
High Density Polyethylene
Compatible Thread Standard (All)
:
Metric
Nominal Head Size
:
10.0 mm
Overall Diameter
:
16.0 mm
Overall Height
:
16.2 mm
Sealing
:
0
Threaded Length
:
9.0 mm
Standard Pack: 5000

Order any quantity

1 : £1.00 500 : £0.50 2500 : £0.239 5000 : £0.151 25000 : £0.119 50000 : £0.104 125000 : £0.0913 250000 : £0.0838 For large quantities click 'Request Quote'

In Stock!

Compatible Thread Sizes (All)
:
M12 x 1.5
Head Type
:
Closed
Colour
:
Yellow
Fitting Style
:
Threaded
Material
:
HDPE
Full Material
:
High Density Polyethylene
Compatible Thread Standard (All)
:
Metric
Nominal Head Size
:
10.0 mm
Overall Diameter
:
16.0 mm
Overall Height
:
16.2 mm
Sealing
:
0
Threaded Length
:
9.0 mm
Standard Pack: 5000

Order any quantity

1 : £0.497 500 : £0.249 2500 : £0.119 5000 : £0.0748 25000 : £0.0588 50000 : £0.0515 125000 : £0.0454 250000 : £0.0417 For large quantities click 'Request Quote'

In Stock!

Compatible Thread Sizes (All)
:
M14 x 1.5
Head Type
:
Closed
Colour
:
Yellow
Fitting Style
:
Threaded
Material
:
HDPE
Full Material
:
High Density Polyethylene
Compatible Thread Standard (All)
:
Metric
Nominal Head Size
:
13.0 mm
Overall Diameter
:
19.0 mm
Overall Height
:
16.2 mm
Sealing
:
0
Threaded Length
:
9.0 mm
Standard Pack: 5000

Order any quantity

1 : £0.529 500 : £0.265 2500 : £0.126 5000 : £0.0796 25000 : £0.0626 50000 : £0.0548 125000 : £0.0483 250000 : £0.0444 For large quantities click 'Request Quote'

In Stock!

Compatible Thread Sizes (All)
:
M16 x 1.5
Head Type
:
Closed
Colour
:
Yellow
Fitting Style
:
Threaded
Material
:
HDPE
Full Material
:
High Density Polyethylene
Compatible Thread Standard (All)
:
Metric
Nominal Head Size
:
15.0 mm
Overall Diameter
:
21.0 mm
Overall Height
:
17.2 mm
Sealing
:
0
Threaded Length
:
10.0 mm
Standard Pack: 3000

Order any quantity

1 : £0.537 300 : £0.268 1500 : £0.129 3000 : £0.0808 15000 : £0.0636 30000 : £0.0556 75000 : £0.049 150000 : £0.045 For large quantities click 'Request Quote'

In Stock!

Compatible Thread Sizes (All)
:
M18 x 1.5
Head Type
:
Closed
Colour
:
Yellow
Fitting Style
:
Threaded
Material
:
HDPE
Full Material
:
High Density Polyethylene
Compatible Thread Standard (All)
:
Metric
Nominal Head Size
:
17.0 mm
Overall Diameter
:
24.0 mm
Overall Height
:
18.2 mm
Sealing
:
0
Threaded Length
:
10.0 mm
Standard Pack: 3000

Order any quantity

1 : £0.617 300 : £0.309 1500 : £0.147 3000 : £0.0929 15000 : £0.073 30000 : £0.0639 75000 : £0.0563 150000 : £0.0517 For large quantities click 'Request Quote'

In Stock!

Compatible Thread Sizes (All)
:
M20 x 1.5
Head Type
:
Closed
Colour
:
Yellow
Fitting Style
:
Threaded
Material
:
HDPE
Full Material
:
High Density Polyethylene
Compatible Thread Standard (All)
:
Metric
Nominal Head Size
:
19.0 mm
Overall Diameter
:
16.0 mm
Overall Height
:
20.2 mm
Sealing
:
0
Threaded Length
:
12.0 mm
Standard Pack: 3000

Order any quantity

1 : £1.33 300 : £0.662 1500 : £0.317 3000 : £0.199 15000 : £0.157 30000 : £0.138 75000 : £0.121 150000 : £0.111 For large quantities click 'Request Quote'

In Stock!

Compatible Thread Sizes (All)
:
1/8-28
Head Type
:
Closed
Colour
:
Yellow
Fitting Style
:
Threaded
Material
:
HDPE
Full Material
:
High Density Polyethylene
Compatible Thread Standard (All)
:
BSP/Gas
Nominal Head Size
:
9.0 mm
Overall Diameter
:
14.0 mm
Overall Height
:
16.2 mm
Sealing
:
0
Threaded Length
:
9.0 mm
Standard Pack: 5000

Order any quantity

1 : £0.859 500 : £0.43 2500 : £0.206 5000 : £0.129 25000 : £0.102 50000 : £0.0889 125000 : £0.0783 250000 : £0.072 For large quantities click 'Request Quote'

In Stock!

Compatible Thread Sizes (All)
:
1/4-19
Head Type
:
Closed
Colour
:
Yellow
Fitting Style
:
Threaded
Material
:
HDPE
Full Material
:
High Density Polyethylene
Compatible Thread Standard (All)
:
BSP/Gas
Nominal Head Size
:
13.0 mm
Overall Diameter
:
19.0 mm
Overall Height
:
16.2 mm
Sealing
:
0
Threaded Length
:
9.0 mm
Standard Pack: 5000

Order any quantity

1 : £0.518 500 : £0.26 2500 : £0.124 5000 : £0.0779 25000 : £0.0614 50000 : £0.0536 125000 : £0.0473 250000 : £0.0435 For large quantities click 'Request Quote'

In Stock!

Compatible Thread Sizes (All)
:
3/8-19
Head Type
:
Closed
Colour
:
Yellow
Fitting Style
:
Threaded
Material
:
HDPE
Full Material
:
High Density Polyethylene
Compatible Thread Standard (All)
:
BSP/Gas
Nominal Head Size
:
15.0 mm
Overall Diameter
:
21.0 mm
Overall Height
:
17.2 mm
Sealing
:
0
Threaded Length
:
10.0 mm
Standard Pack: 5000

Order any quantity

1 : £0.537 500 : £0.268 2500 : £0.129 5000 : £0.0808 25000 : £0.0636 50000 : £0.0556 125000 : £0.049 250000 : £0.045 For large quantities click 'Request Quote'

In Stock!

Compatible Thread Sizes (All)
:
1/2-14
Head Type
:
Closed
Colour
:
Yellow
Fitting Style
:
Threaded
Material
:
HDPE
Full Material
:
High Density Polyethylene
Compatible Thread Standard (All)
:
BSP/Gas
Nominal Head Size
:
19.0 mm
Overall Diameter
:
26.0 mm
Overall Height
:
20.2 mm
Sealing
:
0
Threaded Length
:
12.0 mm
Standard Pack: 3000

Order any quantity

1 : £0.227 3000 : £0.0682 For large quantities click 'Request Quote'

In Stock!

Compatible Thread Sizes (All)
:
3/4-14
Head Type
:
Closed
Colour
:
Yellow
Fitting Style
:
Threaded
Material
:
HDPE
Full Material
:
High Density Polyethylene
Compatible Thread Standard (All)
:
BSP/Gas
Nominal Head Size
:
24.0 mm
Overall Diameter
:
32.0 mm
Overall Height
:
20.2 mm
Sealing
:
0
Threaded Length
:
12.0 mm
Standard Pack: 2000

Order any quantity

1 : £0.707 200 : £0.354 1000 : £0.169 2000 : £0.107 10000 : £0.0837 20000 : £0.0732 50000 : £0.0646 100000 : £0.0594 For large quantities click 'Request Quote'

In Stock!

Compatible Thread Sizes (All)
:
1-11
Head Type
:
Closed
Colour
:
Yellow
Fitting Style
:
Threaded
Material
:
HDPE
Full Material
:
High Density Polyethylene
Compatible Thread Standard (All)
:
BSP/Gas
Nominal Head Size
:
30.0 mm
Overall Diameter
:
40.0 mm
Overall Height
:
20.2 mm
Sealing
:
0
Threaded Length
:
12.0 mm
Standard Pack: 1500

Order any quantity

1 : £0.582 1500 : £0.176 For large quantities click 'Request Quote'

In Stock!

Compatible Thread Sizes (All)
:
1-1/4-11
Head Type
:
Closed
Colour
:
Yellow
Fitting Style
:
Threaded
Material
:
HDPE
Full Material
:
High Density Polyethylene
Compatible Thread Standard (All)
:
BSP/Gas
Nominal Head Size
:
36.0 mm
Overall Diameter
:
49.0 mm
Overall Height
:
20.2 mm
Sealing
:
0
Threaded Length
:
12.0 mm
Standard Pack: 800

Order any quantity

1 : £1.64 80 : £0.817 400 : £0.39 800 : £0.246 4000 : £0.194 8000 : £0.17 20000 : £0.149 40000 : £0.138 For large quantities click 'Request Quote'

In Stock!

Compatible Thread Sizes (All)
:
7/16-20
Head Type
:
Closed
Colour
:
Blue
Fitting Style
:
Threaded
Material
:
HDPE
Full Material
:
High Density Polyethylene
Compatible Thread Standard (All)
:
BSP/Gas
Groove Length
:
10.9 mm
Head Height
:
4.6 mm
Nominal Head Size
:
10.9 mm
Overall Diameter
:
15.8 mm
Overall Height
:
14.48 mm
Sealing
:
0
Threaded Length
:
7.6 mm
Standard Pack: 11000

Order any quantity

1 : £0.736 1100 : £0.368 5500 : £0.176 11000 : £0.111 110000 : £0.105 220000 : £0.0996 For large quantities click 'Request Quote'

In Stock!

Compatible Thread Sizes (All)
:
1/2-20
Head Type
:
Closed
Colour
:
Blue
Fitting Style
:
Threaded
Material
:
HDPE
Full Material
:
High Density Polyethylene
Compatible Thread Standard (All)
:
BSP/Gas
Groove Length
:
12.7 mm
Head Height
:
4.6 mm
Nominal Head Size
:
12.7 mm
Overall Diameter
:
17.3 mm
Overall Height
:
16.0 mm
Sealing
:
0
Threaded Length
:
9.1 mm
Standard Pack: 7500

Order any quantity

1 : £0.462 750 : £0.231 3750 : £0.111 7500 : £0.0695 75000 : £0.066 150000 : £0.0625 For large quantities click 'Request Quote'

In Stock!

Compatible Thread Sizes (All)
:
9/16-18
Head Type
:
Closed
Colour
:
Blue
Fitting Style
:
Threaded
Material
:
HDPE
Full Material
:
High Density Polyethylene
Compatible Thread Standard (All)
:
BSP/Gas
Groove Length
:
12.7 mm
Head Height
:
4.6 mm
Nominal Head Size
:
12.7 mm
Overall Diameter
:
19.1 mm
Overall Height
:
16.56 mm
Sealing
:
0
Threaded Length
:
9.7 mm
Standard Pack: 6000

Order any quantity

1 : £0.658 600 : £0.329 3000 : £0.157 6000 : £0.099 60000 : £0.094 120000 : £0.0891 For large quantities click 'Request Quote'

In Stock!

Compatible Thread Sizes (All)
:
5/8-18
Head Type
:
Closed
Colour
:
Blue
Fitting Style
:
Threaded
Material
:
HDPE
Full Material
:
High Density Polyethylene
Compatible Thread Standard (All)
:
BSP/Gas
Groove Length
:
14.2 mm
Head Height
:
4.6 mm
Nominal Head Size
:
14.2 mm
Overall Diameter
:
20.6 mm
Overall Height
:
15.75 mm
Sealing
:
0
Threaded Length
:
8.9 mm
Standard Pack: 5000

Order any quantity

1 : £0.68 500 : £0.34 2500 : £0.163 5000 : £0.102 50000 : £0.0971 100000 : £0.092 For large quantities click 'Request Quote'

In Stock!

Compatible Thread Sizes (All)
:
3/4-16
Head Type
:
Closed
Colour
:
Blue
Fitting Style
:
Threaded
Material
:
HDPE
Full Material
:
High Density Polyethylene
Compatible Thread Standard (All)
:
BSP/Gas
Groove Length
:
17.3 mm
Head Height
:
4.8 mm
Nominal Head Size
:
17.2 mm
Overall Diameter
:
23.9 mm
Overall Height
:
18.3 mm
Sealing
:
0
Threaded Length
:
11.2 mm
Standard Pack: 3500

Order any quantity

1 : £0.71 350 : £0.355 1750 : £0.169 3500 : £0.107 35000 : £0.101 70000 : £0.096 For large quantities click 'Request Quote'

In Stock!

Compatible Thread Sizes (All)
:
7/8-14
Head Type
:
Closed
Colour
:
Blue
Fitting Style
:
Threaded
Material
:
HDPE
Full Material
:
High Density Polyethylene
Compatible Thread Standard (All)
:
BSP/Gas
Groove Length
:
19.1 mm
Head Height
:
6.1 mm
Nominal Head Size
:
19.0 mm
Overall Diameter
:
26.9 mm
Overall Height
:
17.0 mm
Sealing
:
0
Threaded Length
:
12.7 mm
Standard Pack: 2100

Order any quantity

1 : £0.908 210 : £0.454 1050 : £0.217 2100 : £0.137 21000 : £0.13 42000 : £0.123 For large quantities click 'Request Quote'

In Stock!

Compatible Thread Sizes (All)
:
1-14
Head Type
:
Closed
Colour
:
Blue
Fitting Style
:
Threaded
Material
:
HDPE
Full Material
:
High Density Polyethylene
Compatible Thread Standard (All)
:
BSP/Gas
Groove Length
:
19.1 mm
Head Height
:
6.4 mm
Nominal Head Size
:
19.0 mm
Overall Diameter
:
30.0 mm
Overall Height
:
19.56 mm
Sealing
:
0
Threaded Length
:
10.9 mm
Standard Pack: 2000

Order any quantity

1 : £1.01 200 : £0.504 1000 : £0.241 2000 : £0.152 20000 : £0.144 40000 : £0.137 For large quantities click 'Request Quote'

In Stock!

Compatible Thread Sizes (All)
:
1-1/16-14
Head Type
:
Closed
Colour
:
Blue
Fitting Style
:
Threaded
Material
:
HDPE
Full Material
:
High Density Polyethylene
Compatible Thread Standard (All)
:
BSP/Gas
Groove Length
:
22.1 mm
Head Height
:
6.4 mm
Nominal Head Size
:
22.1 mm
Overall Diameter
:
33.3 mm
Overall Height
:
25.02 mm
Sealing
:
0
Threaded Length
:
16.4 mm
Standard Pack: 1200

Order any quantity

1 : £1.08 120 : £0.54 600 : £0.258 1200 : £0.163 12000 : £0.155 24000 : £0.146 For large quantities click 'Request Quote'

In Stock!

Head Type
:
Closed
Colour
:
Yellow
Fitting Style
:
Screw
Material
:
HDPE
Full Material
:
High Density Polyethylene
Compatible Thread Standard (All)
:
Metric
Head Height
:
7.2 mm
Nominal Head Size
:
12.0 mm
Overall Diameter
:
12.0 mm
Overall Height
:
14.2 mm
Threaded Length
:
7.2 mm
Standard Pack: 50

Order any quantity

1 : £0.307 50 : £0.191 100 : £0.181 500 : £0.172 For large quantities click 'Request Quote'

In Stock!

Head Type
:
Closed
Colour
:
Yellow
Fitting Style
:
Screw
Material
:
HDPE
Full Material
:
High Density Polyethylene
Compatible Thread Standard (All)
:
Metric
Head Height
:
7.2 mm
Nominal Head Size
:
14.0 mm
Overall Diameter
:
14.0 mm
Overall Height
:
13.2 mm
Threaded Length
:
7.2 mm
Standard Pack: 50

Order any quantity

1 : £0.321 50 : £0.20 100 : £0.191 500 : £0.18 For large quantities click 'Request Quote'

In Stock!