Garden Cane Caps

Gardens Canes Caps are used to protect the tip of canes and metal tips.

In Stock!

Free sample available
Refine By Clear Filters
No further refinement
Select(max 5) to Compare
Description
Quantity
Unit Price
Options
Colour
:
Green
Compatible Cane Diameter Range
:
6.0 - 12.0 mm
Overall Diameter
:
33.0 mm
Overall Height
:
24.0 mm
Material
:
PVC
Minimum Compatible Cane Diameter
:
6.0 mm
Standard Pack: 2500

Order any quantity

1 : £0.488 250 : £0.244 1250 : £0.117 2500 : £0.0735 25000 : £0.0699 50000 : £0.0661 For large quantities click 'Request Quote'

In Stock!

Colour
:
Green
Compatible Cane Diameter Range
:
6.0 - 12.0 mm
Overall Diameter
:
33.0 mm
Overall Height
:
24.0 mm
Material
:
PVC
Standard Pack: 2000

Order any quantity

1 : £0.859 200 : £0.43 1000 : £0.206 2000 : £0.129 20000 : £0.123 40000 : £0.117 For large quantities click 'Request Quote'

In Stock!

essential solutions
delivered